JAJSGU7B September 2005 – January 2019 DS90LV027AH
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
DI | 2, 3 | I | TTL/CMOS driver input pins |
DO+ | 6, 7 | O | Non-inverting driver output pin |
DO− | 5, 8 | O | Inverting driver output pin |
GND | 4 | I | Ground pin |
VCC | 1 | I | Positive power supply pin, +3.3 V ± 0.3 V |