JAJS575F June 1998 – June 2016 DS90LV028A
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND | 5 | — | Ground pin |
RIN+ | 2, 3 | I | Noninverting receiver input pin |
RIN– | 1, 4 | I | Inverting receiver input pin |
ROUT | 6, 7 | O | Receiver output pin |
VCC | 8 | — | Power supply pin, 3.3 V ±0.3 V |