JAJSGU9B September 2005 – January 2019 DS90LV028AH
PRODUCTION DATA.
The DS90LV028AH receiver is designed to operate from a single power supply with supply voltage in the range of 3.0 V to 3.6 V. In a typical application, a driver and a receiver may be on separate boards, or even separate equipment. In these cases, separate supplies would be used at each location. The expected ground potential difference between the driver power supply and the receiver power supply would be less than |±1 V|. Board level and local device level bypass capacitance should be used.