JAJS570D July 1999 – August 2016 DS90LV032A
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 4 | I | Active high enable pin, OR-ed with EN |
EN | 12 | I | Active low enable pin, OR-ed with EN |
GND | 8 | — | Ground pin |
RIN– | 1, 7, 9, 15 | I | Inverting receiver input pin |
RIN+ | 2, 6, 10, 14 | I | Noninverting receiver input pin |
ROUT | 3, 5, 11, 13 | O | Receiver output pin |
VCC | 16 | — | Power supply pin, 3.3 V ± 0.3 V |