JAJSHF5 May 2019 DS90UB949A-Q1
PRODUCTION DATA.
PIN | I/O, TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
HDMI TMDS INPUT | |||
IN_CLK–
IN_CLK+ |
49
50 |
I, TMDS | TMDS Clock Differential Input |
IN_D0–
IN_D0+ |
55
56 |
I, TMDS | TMDS Data Channel 0 Differential Input |
IN_D1–
IN_D1+ |
59
60 |
I, TMDS | TMDS Data Channel 1 Differential Input |
IN_D2–
IN_D2+ |
62
63 |
I, TMDS | TMDS Data Channel 2 Differential Input |
OTHER HDMI | |||
CEC | 1 | IO, Open-Drain | Consumer Electronic Control Channel Input/Output Interface.
Pullup with a 27-kΩ resistor to 3.3 V |
DDC_SDA | 44 | IO, Open-Drain | DDC Slave Serial Data
Pull up to RX_5V with a 47-kΩ resistor |
DDC_SCL | 45 | I, Open-Drain | DDC Slave Serial Clock
Pull up to RX_5V with a 47-kΩ resistor |
HPD | 42 | O, Open-Drain | Hot Plug Detect Output. Pull up to RX_5V with a 1-kΩ resistor |
RX_5V | 43 | I | HDMI 5-V Detect Input |
X1 | 39 | I, LVCMOS | Optional Oscillator Input: This pin is the optional reference clock for CEC. It must be connected to a 25 MHz 0.1% (1000ppm), 45-55% duty cycle clock source at CMOS-level 1.8 V. Leave it open if unused. |
FPD-LINK III SERIAL | |||
DOUT0– | 26 | O | FPD-Link III Inverting Output 0
The output must be AC-coupled with a 0.1-μF capacitor for interfacing with DS90Ux92x-Q1 deserializers and 0.1-μF or 33-nF capacitor for 94x deserializers |
DOUT0+ | 27 | O | FPD-Link III True Output 0
The output must be AC-coupled with a 0.1-µF capacitor for interfacing with DS90Ux92x-Q1 deserializers and 0.1-μF or 33-nF capacitor for 94x deserializers |
DOUT1– | 22 | O | FPD-Link III Inverting Output 1
The output must be AC-coupled with a 0.1-µF capacitor for interfacing with DS90Ux92x-Q1 deserializers and 0.1-μF or 33-nF capacitor for 94x deserializers |
DOUT1+ | 23 | O | FPD-Link III True Output 1
The output must be AC-coupled with a 0.1-µF capacitor for interfacing with DS90Ux92x-Q1 deserializers and 0.1-μF or 33-nF capacitor for 94x deserializers |
LFT | 20 | Analog | FPD-Link III Loop Filter
Connect with a 10-nF capacitor to GND. |
CONTROL | |||
I2CSEL | 6 | I, LVCMOS | I2C Voltage Level Strap Option
Tie to VDDIO with a 10-kΩ resistor for 1.8-V I2C operation. Leave floating for 3.3-V I2C operation. This pin is read as an input at power up. Issuing either of the digital resets via register 0x01 will cause the I2C_VSEL value to be reset to 3.3-V operation. |
IDx | 19 | Analog | I2C Serial Control Bus Device ID Address Select |
INTB | 13 | O, Open-Drain | Open-Drain. Remote interrupt. Active LOW.
Pull up to VDDIO with a 4.7-kΩ resistor. |
MODE_SEL0 | 18 | Analog | Mode Select 0. See Table 6. |
MODE_SEL1 | 32 | Analog | Mode Select 1. See Table 6. |
PDB | 31 | I, LVCMOS | Power-Down Mode Input Pin |
REM_INTB | 40 | O, Open-Drain | Remote interrupt. Mirrors status of INTB_IN from the deserializer.
Note: External pullup to 1.8 V required. Recommended pullup: 4.7 kΩ. INTB = H, Normal Operation INTB = L, Interrupt Request |
SCL | 15 | IO, Open-Drain | I2C Clock Input / Output Interface
Open-drain. Must have an external pullup resistor to 1.8 V or 3.3 V. See I2CSEL pin. DO NOT FLOAT. Recommended pullup: 4.7 kΩ. |
SDA | 14 | IO, Open-Drain | I2C Data Input / Output Interface
Open-drain. Must have an external pullup to resistor to 1.8 V or 3.3 V. See I2CSEL pin. DO NOT FLOAT. Recommended pullup: 4.7 kΩ. |
SPI PINS (DUAL LINK MODE ONLY) | |||
MOSI | 8 | IO, LVCMOS | SPI Master Out Slave In. Shared with D_GPIO0 |
MISO | 10 | IO, LVCMOS | SPI Master In Slave Out. Shared with D_GPIO1 |
SPLK | 11 | IO, LVCMOS | SPI Clock. Shared with D_GPIO2 |
SS | 12 | IO, LVCMOS | SPI Slave Select. Shared with D_GPIO3 |
HIGH-SPEED (HS) BIDIRECTIONAL CONTROL CHANNEL GPIO PINS (DUAL LINK MODE ONLY) | |||
D_GPIO0 | 8 | IO, LVCMOS | HS GPIO0. Shared with MOSI |
D_GPIO1 | 10 | IO, LVCMOS | HS GPIO1. Shared with MISO |
D_GPIO2 | 11 | IO, LVCMOS | HS GPIO2. Shared with SPLK |
D_GPIO3 | 12 | IO, LVCMOS | HS GPIO3. Shared with SS |
BIDIRECTIONAL CONTROL CHANNEL (BCC) GPIO PINS | |||
GPIO0 | 4 | IO, LVCMOS | BCC GPIO0. Shared with SDIN |
GPIO1 | 5 | IO, LVCMOS | BCC GPIO1. Shared with SWC |
GPIO2 | 37 | IO, LVCMOS | BCC GPIO2. Shared with I2S_DC |
GPIO3 | 38 | IO, LVCMOS | BCC GPIO3. Shared with I2S_DD |
REGISTER-ONLY GPIO | |||
GPIO5_REG | 36 | IO, LVCMOS | General-Purpose Input/Output 5
Local register control only. Shared with I2S_DB |
GPIO6_REG | 35 | IO, LVCMOS | General-Purpose Input/Output 6
Local register control only. Shared with I2S_DA |
GPIO7_REG | 33 | IO, LVCMOS | General-Purpose Input/Output 7
Local register control only. Shared with I2S_WC |
GPIO8_REG | 34 | IO, LVCMOS | General-Purpose Input/Output 8
Local register control only. Shared with I2S_CLK |
SLAVE MODE LOCAL I2S CHANNEL PINS | |||
I2S_CLK | 34 | I, LVCMOS | Slave Mode I2S Clock Input. Shared with GPIO8_REG |
I2S_DA | 35 | I, LVCMOS | Slave Mode I2S Data Input. Shared with GPIO6_REG |
I2S_DB | 36 | I, LVCMOS | Slave Mode I2S Data Input. Shared with GPIO5_REG |
I2S_DC | 37 | I, LVCMOS | Slave Mode I2S Data Input. Shared with GPIO2 |
I2S_DD | 38 | I, LVCMOS | Slave Mode I2S Data Input. Shared with GPIO3 |
I2S_WC | 33 | I, LVCMOS | Slave Mode I2S Word Clock Input. Shared with GPIO7_REG |
AUXILIARY I2S CHANNEL PINS | |||
MCLK | 16 | IO, LVCMOS | Master Mode I2S System Clock Input/Output |
SCLK | 6 | O, LVCMOS | Master Mode I2S Clock Ouput. Shared with I2CSEL. This pin is sampled following power-up as I2CSEL, then it will switch to SCLK operation as an output. |
SDIN | 4 | I, LVCMOS | Master Mode I2S Data Input. Shared with GPIO0 |
SWC | 5 | O, LVCMOS | Master Mode I2S Word Clock Ouput. Shared with GPIO1 |
POWER AND GROUND | |||
GND | Thermal Pad | GND | Ground. Connect to Ground plane with at least 9 vias. |
VDD18 | 24
51 64 |
Power | 1.8-V (±5%) Analog supply. Refer to Figure 25 or Figure 26. |
VDDA11 | 9 | Power | 1.1-V (±5%) Analog supply. Refer to Figure 25 or Figure 26. |
VDDHA11 | 52
54 58 61 |
Power | 1.1-V (±5%) TMDS supply. Refer to Figure 25 or Figure 26. |
VDDHS11 | 21
28 |
Power | 1.1-V (±5%) supply. Refer to Figure 25 or Figure 26. |
VDDIO | 3
46 |
Power | 1.8-V (±5%) IO supply. Refer to Figure 25 or Figure 26. |
VDDL11 | 7
41 |
Power | 1.1-V (±5%) Digital supply. Refer to Figure 25 or Figure 26. |
VDDP11 | 17 | Power | 1.1-V (±5%) PLL supply. Refer to Figure 25 or Figure 26. |
VDDS11 | 25 | Power | 1.1-V (±5%) Serializer supply. Refer to Figure 25 or Figure 26. |
VTERM | 57 | Power | 3.3-V (±5%) Supply for DC-coupled internal termination OR
1.8-V (±5%) Supply for AC-coupled internal termination Refer to Figure 25 or Figure 26. |
OTHER | |||
NC0
NC1 NC2 |
47
48 53 |
— | No connect. Leave floating. Do not connect to VDD or GND. |
RES0
RES1 |
2
29 |
— | Reserved. Tie to GND. |
RES2 | 30 | — | Reserved. Connect with 50 Ω to GND. |