4 Revision History
Changes from Revision A (September 2020) to Revision B (March 2023)
- 先頭ページにある消費電力の標準値の箇条書き項目を電気的特性の表に合わせて更新Go
- Changed I2C terminology to "Controller" and
"Target"Go
- Removed extra arrow from DPHY Receiver to Clock Gen blocks in
Functional Block DiagramGo
- Added description for non-continuous clock lane modeGo
- Added description for deserializer SENSOR_STS registersGo
- Updated script example for voltage monitoringGo
- Updated description for reading GPIO status when set as output and
added GPIO Configuration tableGo
- Added information for enabling Forward Channel GPIO using
FC_GPIO_ENGo
- Updated GPIO Output Control section description for enabling
register 0x0EGo
- Added typical latency to Forward Channel GPIO tableGo
- Updated Clocking Mode table with additional modes, frequency
clarifications, and CSI-2 bandwidth clarificationsGo
- Corrected effect of setting M value in register 0x06 Go
- Updated description to refer to "DVP_DT_MATCH_EN" in register 0x11. Go
- Changed 0x17[7:4] default value from 0x0 to 0x3Go
- Added max and min readings to Voltage Sensor Thresholds description
in Register 0x19 Go
- Updated SENSOR_V1_THRESH description to match SENSOR_V0_THRESH in
register 0x1AGo
- Changed "GPIO0 Sensor" to "Internal Temperature Sensor" in register
0x57Go
- Changed "FPD3_RX_ID" to "FPD3_TX_ID" in registers
0xF0-0xF5Go
- Changed PoC network impedance recommendation from 2 kΩ to 1
kΩGo
- Updated PoC descriptionGo
- Removed IL and RL values from Suggested Characteristics for
Single-Ended PCB Traces With Attached PoC Networks TableGo
- Changed FB1-FB3 requirement to DCR < 500 mΩ.Go
- Added note for setting watchdog timer for system
initializationGo
- Corrected PDB capacitor from 1-μF to 10-μFGo
Changes from Revision * (September 2019) to Revision A (September 2020)
- 「特長」の箇条書き項目に「機能安全対応」を追加。Go