JAJSFP2D August 2016 – September 2023 DS90UB960-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | PIN OR FREQUENCY | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
HSTX DRIVER | |||||||
HSTXDBR | Data rate | REFCLK = 23 MHz | CSI0_D0P, CSI0_D0N, CSI0_D1P, CSI0_D1N, CSI0_D2P, CSI0_D2N, CSI0_D3P, CSI0_D3N, CSI1_D0P, CSI1_D0N, CSI1_D1P, CSI1_D1N, CSI1_D2P, CSI1_D2N, CSI1_D3P, CSI1_D3N, | 368 | 736 | 1472 | Mbps |
REFCLK = 25 MHz | 400 | 800 | 1600 | Mbps | |||
REFCLK = 26 MHz | 416 | 832 | 1664 | Mbps | |||
fCLK | DDR clock frequency | REFCLK = 23 MHz | CSI0_CLKP, CSI0_CLKN, CSI1_CLKP, CSI1_CLKN | 184 | 368 | 736 | MHz |
REFCLK = 25 MHz | 200 | 400 | 800 | MHz | |||
REFCLK = 26 MHz | 208 | 416 | 832 | MHz | |||
ΔVCMTX(HF) | Common mode voltage variations HF | Above 450 MHz | CSI0_D0P, CSI0_D0N, CSI0_D1P, CSI0_D1N, CSI0_D2P, CSI0_D2N, CSI0_D3P, CSI0_D3N, CSI0_CLKP, CSI0_CLKN, CSI1_D0P, CSI1_D0N, CSI1_D1P, CSI1_D1N, CSI1_D2P, CSI1_D2N, CSI1_D3P, CSI1_D3N, CSI1_CLKP, CSI1_CLKN | 15 | mVRMS | ||
ΔVCMTX(LF) | Common mode voltage variations LF | Between 50 and 450 MHz | 25 | mVRMS | |||
tRHS tFHS | 20% to 80% rise and fall HS | HS data rates ≤ 1 Gbps (UI ≥ 1 ns) | 0.3 | UI | |||
HS data rates > 1 Gbps (UI ≤ 1 ns) but less than 1.5 Gbps (UI ≥ 0.667 ns) | 0.35 | UI | |||||
Applicable when supporting maximum HS data rates ≤ 1.5 Gbps. | 100 | ps | |||||
Applicable for all HS data rates when supporting > 1.5 Gbps. | 0.4 | UI | |||||
Applicable for all HS data rates when supporting > 1.5 Gbps. | 50 | ps | |||||
SDDTX | TX differential return loss | fLPMAX | HS data rates <1.5 Gbps | -18 | dB | ||
fH | -9 | dB | |||||
fMAX | -3 | dB | |||||
fLPMAX | HS data rates >1.5 Gbps | -18 | dB | ||||
fH | -4.5 | dB | |||||
fMAX | -2.5 | dB | |||||
SCCTX | TX common mode return loss | DC to fLPMAX | All HS data rates | -20 | dB | ||
fH | -15 | dB | |||||
fMAX | -9 | dB | |||||
LPTX DRIVER | |||||||
tRLP | Rise time LP(1) | 15% to 85% rise time | CSI0_D0P, CSI0_D0N, CSI0_D1P, CSI0_D1N, CSI0_D2P, CSI0_D2N, CSI0_D3P, CSI0_D3N, CSI0_CLKP, CSI0_CLKN, CSI1_D0P, CSI1_D0N, CSI1_D1P, CSI1_D1N, CSI1_D2P, CSI1_D2N, CSI1_D3P, CSI1_D3N, CSI1_CLKP, CSI1_CLKN | 25 | ns | ||
tFLP | Fall time LP(1) | 15% to 85% fall time | 25 | ns | |||
tREOT | Rise time post-EoT(1) | 30%-85% rise time | 35 | ns | |||
tLP-PULSE-TX | Pulse width of the LP exclusive-OR clock(1) | First LP exclusive-OR clock pulse after Stop state or last pulse before Stop state | 40 | ns | |||
All other pulses | 20 | ns | |||||
tLP-PER-TX | Period of the LP exclusive-OR clock | 90 | ns | ||||
DV/DtSR | Slew rate(1) | CLOAD = 0 pF | 500 | mV/ns | |||
CLOAD = 5 pF | 300 | mV/ns | |||||
CLOAD = 20 pF | 250 | mV/ns | |||||
CLOAD = 70 pF | 150 | mV/ns | |||||
CLOAD = 0 to 70 pF (falling edge only), data rate ≤ 1.5 Gbps | 30 | mV/ns | |||||
CLOAD = 0 to 70 pF (falling edge only), data rate ≤ 1.5 Gbps | 30 | mV/ns | |||||
CLOAD = 0 to 70 pF (falling edge only), data rate > 1.5 Gbps | 25 | mV/ns | |||||
CLOAD = 0 to 70 pF (falling edge only), data rate > 1.5 Gbps | 25 | mV/ns | |||||
CLOAD = 0 to 70 pF (falling edge only)(2)(3) | 30 - 0.075×(VO,INST - 700) | mV/ns | |||||
CLOAD = 0 to 70 pF (falling edge only)(4)(5) | 25 - 0.0625×(VO,INST - 550) | mV/ns | |||||
CLOAD | Load capacitance(1) | 0 | 70 | pF | |||
DATA-CLOCK TIMING (Figure 6-6, Figure 6-7) | |||||||
UIINST | UI instantaneous | In 1, 2, 3, or 4 lane configuration Data rate = 368 Mbps to 1.664 Gbps | CSI0_D0P, CSI0_D0N, CSI0_D1P, CSI0_D1N, CSI0_D2P, CSI0_D2N, CSI0_D3P, CSI0_D3N, CSI0_CLKP, CSI0_CLKN, CSI1_D0P, CSI1_D0N, CSI1_D1P, CSI1_D1N, CSI1_D2P, CSI1_D2N, CSI1_D3P, CSI1_D3N, CSI1_CLKP, CSI1_CLKN | 0.6 | 2.7 | ns | |
ΔUI | UI variation | UI ≥ 1 ns (Figure 6-5) | -10% | 10% | UI | ||
UI < 1 ns (Figure 6-5) | -5% | 5% | UI | ||||
tSKEW(TX) | Data to clock skew (measured at transmitter) Skew between clock and data from ideal center | Data rate ≤ 1 Gbps (Figure 6-5) | -0.15 | 0.15 | UIINST | ||
1 Gbps ≤ Data rate ≤ 1.5 Gbps (Figure 6-5) | -0.2 | 0.2 | UIINST | ||||
tSKEW(TX) static | Static data to clock skew | Data rate > 1.5 Gbps | -0.2 | 0.2 | UIINST | ||
tSKEW(TX) dynamic | Dynamic data to clock skew | -0.15 | 0.15 | UIINST | |||
ISI | Channel ISI | 0.2 | UIINST | ||||
GLOBAL TIMING (Figure 6-6, Figure 6-7) | |||||||
tCLK-POST | HS exit | CSI0_D0P, CSI0_D0N, CSI0_D1P, CSI0_D1N, CSI0_D2P, CSI0_D2N,
CSI0_D3P, CSI0_D3N, CSI0_CLKP, CSI0_CLKN, CSI1_D0P, CSI1_D0N, CSI1_D1P, CSI1_D1N, CSI1_D2P, CSI1_D2N, CSI1_D3P, CSI1_D3N, CSI1_CLKP, CSI1_CLKN | 60 + 52×UIINST | ns | |||
tCLK-PRE | Time HS clock shall be driver prior to any associated Data Lane beginning the transition from LP to HS mode | 8 | UIINST | ||||
tCLK-PREPARE | Clock Lane HS Entry | 38 | 95 | ns | |||
tCLK-SETTLE | Time interval during which the HS receiver shall ignore any Clock Lane HS transitions | 95 | 300 | ns | |||
tCLK-TERM-EN | Time-out at Clock Lane Display Module to enable HS Termination | Time for Dn to reach VTERM-EN | 38 | ns | |||
tCLK-TRAIL | Time that the transmitter drives the HS-0 state after the last payload clock bit of a HS transmission burst | 60 | ns | ||||
tCLK-PREPARE + tCLK-ZERO | TCLK-PREPARE + time that the transmitter drives the HS-0 state prior to starting the Clock | 300 | ns | ||||
tD-TERM-EN | Time for the Data Lane receiver to enable the HS line termination | CSI0_D0P, CSI0_D0N, CSI0_D1P, CSI0_D1N, CSI0_D2P, CSI0_D2N, CSI0_D3P, CSI0_D3N, CSI0_CLKP, CSI0_CLKN, CSI1_D0P, CSI1_D0N, CSI1_D1P, CSI1_D1N, CSI1_D2P, CSI1_D2N, CSI1_D3P, CSI1_D3N, CSI1_CLKP, CSI1_CLKN | Time for Dn to reach V-TERM-EN | 35 + 4×UIINST | ns | ||
tEOT | Transmitted time interval from the start of tHS-TRAIL to the start of the LP-11 state following a HS burst | 105 + 12×UIINST | ns | ||||
tHS-EXIT | Time that the transmitter drives LP=11 following a HS burst | 100 | ns | ||||
tHS-PREPARE | Data Lane HS Entry | 40 + 4×UIINST | 85 + 6×UIINST | ns | |||
tHS-PREPARE + tHS-ZERO | tHS-PREPARE + time that the transmitter drives the HS-0 state prior to transmitting the Sync sequence | 145 + 10×UIINST | ns | ||||
tHS-SETTLE | Time interval during which the HS receiver shall ignore any Data Lane HS transitions, starting from the beginning of tHS-SETTLE | 85 + 6×UIINST | 145 + 10×UIINST | ns | |||
tHS-SKIP | Time interval during which the HS-RX should ignore any transitions on the Data Lane, following a HS burst. The end point of the interval is defined as the beginning of the LP-11 state following the HS burst. | 40 | 55 + 4×UIINST | ns | |||
tHS-TRAIL | Data Lane HS Exit | CSI0_D0P, CSI0_D0N, CSI0_D1P, CSI0_D1N, CSI0_D2P, CSI0_D2N, CSI0_D3P, CSI0_D3N, CSI0_CLKP, CSI0_CLKN, CSI1_D0P, CSI1_D0N, CSI1_D1P, CSI1_D1N, CSI1_D2P, CSI1_D2N, CSI1_D3P, CSI1_D3N, CSI1_CLKP, CSI1_CLKN | 60 + 4×UIINST | ns | |||
tLPX | Transmitted length of LP state | 50 | ns | ||||
tWAKEUP | Recovery Time from Ultra Low Power State (ULPS) | 1 | ms | ||||
tINIT | Initialization period | CSI0_D0P, CSI0_D0N, CSI0_D1P, CSI0_D1N, CSI0_D2P, CSI0_D2N, CSI0_D3P, CSI0_D3N, CSI0_CLKP, CSI0_CLKN, CSI1_D0P, CSI1_D0N, CSI1_D1P, CSI1_D1N, CSI1_D2P, CSI1_D2N, CSI1_D3P, CSI1_D3N, CSI1_CLKP, CSI1_CLKN | 100 | µs |