JAJSH12B November 2014 – August 2019 DS90UH929-Q1
PRODUCTION DATA.
Additional pattern generator features can be accessed through the Pattern Generator Indirect Register Map. It consists of the Pattern Generator Indirect Address (PGIA reg_0x66 — Table 8) and the Pattern Generator Indirect Data (PGID reg_0x67 — Table 8). See Exploring the Internal Test Pattern Generation Feature of 720p FPD-Link III Devices (SNLA132).