8.6.1.46 MODE_SEL Register (Address = 37h) [reset = 0h]
MODE_SEL is described in Table 57.
Return to Summary Table.
Table 57. MODE_SEL Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7 |
MODE1_DONE |
R |
0h |
MODE_SEL1 Done:
If set, indicates the MODE_SEL1 decode has completed and latched into the MODE_SEL1 status bits. |
6-4 |
MODE_SEL1 |
R |
0h |
MODE_SEL1 Decode
3-bit decode from MODE_SEL1 pin |
3 |
MODE0_DONE |
R |
0h |
MODE_SEL0 Done:
If set, indicates the MODE_SEL0 decode has completed and latched into the MODE_SEL0 status bits. |
2-0 |
MODE_SEL0 |
R |
0h |
MODE_SEL0 Decode
3-bit decode from MODE_SEL0 pin |