JAJSI09I September   2009  – October  2019 DS90UR905Q-Q1 , DS90UR906Q-Q1

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
    1.     Device Images
      1.      アプリケーション図
  4. 改訂履歴
  5. 概要(続き)
  6. Pin Configuration and Functions
    1.     DS90UR905Q-Q1 Serializer Pin Functions
    2.     DS90UR906Q-Q1 Deserializer Pin Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Serializer DC Electrical Characteristics
    6. 7.6  Deserializer DC Electrical Characteristics
    7. 7.7  DC and AC Serial Control Bus Characteristics
    8. 7.8  Timing Requirements for DC and AC Serial Control Bus
    9. 7.9  Timing Requirements for Serializer PCLK
    10. 7.10 Timing Requirements for Serial Control Bus
    11. 7.11 Switching Characteristics: Serializer
    12. 7.12 Switching Characteristics: Deserializer
    13. 7.13 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagrams
    3. 8.3 Feature Description
      1. 8.3.1 Data Transfer
      2. 8.3.2 Video Control Signal Filter — Serializer and Deserializer
      3. 8.3.3 Serializer Functional Description
        1. 8.3.3.1 EMI Reduction Features
          1. 8.3.3.1.1 Serializer Spread Spectrum Compatibility
        2. 8.3.3.2 Signal Quality Enhancers
          1. 8.3.3.2.1 Serializer VOD Select (VODSEL)
          2. 8.3.3.2.2 Serializer De-Emphasis (De-Emph)
        3. 8.3.3.3 Power-Saving Features
          1. 8.3.3.3.1 Serializer Power-down Feature (PDB)
          2. 8.3.3.3.2 Serializer Stop Clock Feature
          3. 8.3.3.3.3 1.8-V or 3.3-V VDDIO Operation
        4. 8.3.3.4 Serializer Pixel Clock Edge Select (RFB)
        5. 8.3.3.5 Optional Serial Bus Control
        6. 8.3.3.6 Optional BIST Mode
      4. 8.3.4 Deserializer Functional Description
        1. 8.3.4.1  Signal Quality Enhancers
          1. 8.3.4.1.1 Deserializer Input Equalizer Gain (EQ)
        2. 8.3.4.2  EMI Reduction Features
          1. 8.3.4.2.1 Deserializer Output Slew (OS_PCLK/DATA)
          2. 8.3.4.2.2 Deserializer Common-Mode Filter Pin (CMF) — Optional
          3. 8.3.4.2.3 Deserializer SSCG Generation — Optional
          4. 8.3.4.2.4 1.8-V or 3.3-V VDDIO Operation
        3. 8.3.4.3  Power-Saving Features
          1. 8.3.4.3.1 Deserializer Power-Down Feature (PDB)
          2. 8.3.4.3.2 Deserializer Stop Stream SLEEP Feature
        4. 8.3.4.4  Deserializer CLOCK-DATA RECOVERY STATUS FLAG (LOCK) and OUTPUT STATE SELECT (OSS_SEL)
        5. 8.3.4.5  Deserializer Oscillator Output (Optional)
        6. 8.3.4.6  Deserializer OP_LOW (Optional)
        7. 8.3.4.7  Deserializer Pixel Clock Edge Select (RFB)
        8. 8.3.4.8  Deserializer Control Signal Filter (Optional)
        9. 8.3.4.9  Deserializer Low Frequency Optimization (LF_Mode)
        10. 8.3.4.10 Deserializer Map Select
        11. 8.3.4.11 Deserializer Strap Input Pins
        12. 8.3.4.12 Optional Serial Bus Control
        13. 8.3.4.13 Optional BIST Mode
      5. 8.3.5 Built-In Self Test (BIST)
        1. 8.3.5.1 Sample BIST Sequence
        2. 8.3.5.2 BER Calculations
      6. 8.3.6 Optional Serial Bus Control
    4. 8.4 Device Functional Modes
      1. 8.4.1 Serializer and Deserializer Operating Modes and Backward Compatibility (CONFIG[1:0])
    5. 8.5 Register Maps
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Display Application
      2. 9.1.2 Live Link Insertion
      3. 9.1.3 Alternate Color / Data Mapping
    2. 9.2 Typical Applications
      1. 9.2.1 DS90UR905Q-Q1 Typical Connection
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curves
      2. 9.2.2 DS90UR906Q-Q1 Typical Connection
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
        3. 9.2.2.3 Application Curves
  10. 10Power Supply Recommendations
    1. 10.1 Power Up Requirements and PDB Pin
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 Transmission Media
      2. 11.1.2 LVDS Interconnect Guidelines
    2. 11.2 Layout Example
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 ドキュメントのサポート
      1. 12.1.1 関連資料
    2. 12.2 関連リンク
    3. 12.3 コミュニティ・リソース
    4. 12.4 商標
    5. 12.5 静電気放電に関する注意事項
    6. 12.6 Glossary
  13. 13メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

DS90UR906Q-Q1 Typical Connection

Figure 41 shows a typical application of the DS90UR906Q-Q1 deserializer in Pin/STRAP control mode for a 65-MHz 24-bit Color Display Application. The LVDS inputs utilize 100-nF coupling capacitors to the line and the receiver provides internal termination. Bypass capacitors are placed near the power supply pins. At a minimum, seven 0.1-µF capacitors and two 4.7-µF capacitors should be used for local device bypassing. System GPO (General-Purpose Output) signals control the PDB and the BISTEN pins. In this application the RRFB pin is tied Low to strobe the data on the falling edge of the PCLK.

Since the device in the Pin/STRAP mode, four 10-kΩ pullup resistors are used on the parallel output bus to select the desired device features. CONFIG[1:0] is set to 01'b for Normal Mode and Control Signal Filter ON, this is accomplished with the STRAP pullup on B7. The receiver input equalizer is also enabled and set to provide 7.5 dB of gain, this is accomplished with EQ[3:0] set to 1001'b with STRAP pullups on G4 and G7. To reduce parallel bus EMI, the SSCG feature is enabled and set to 30 kHz and ±1% with SSC[3:0] set to 0010'b and a STRAP pullup on R4. The desired features are set with the use of the four pullup resistors.

The interface to the target display is with 3.3V LVCMOS levels, thus the VDDIO pin is connected to the 3.3 V rail. The optional Serial Bus Control is not used in this example, thus the SCL, SDA and ID[x] pins are left open. A delay cap is placed on the PDB signal to delay the enabling of the device until power is stable.

DS90UR905Q-Q1 DS90UR906Q-Q1 30102045.gifFigure 41. DS90UR906Q-Q1 Typical Connection Diagram — Pin Control