JAJSOP4B May 2022 – November 2022 ESD752 , ESD762
PRODMIX
The ESD752 and ESD762 are dual channel passive clamp devices that have low leakage during normal operation when the voltage between IO and GND is below VRWM, and activate when the voltage between IO and GND goes above VBR. During IEC 61000-4-2 ESD events, transient voltages as high as ±30 kV can be clamped on either channel. When the voltages on the protected lines fall below the VHOLD, the device reverts back to the low leakage passive state.