JAJSQA0D december 2011 – december 2020 HD3SS212
PRODUCTION DATA
Table 9-1 lists the design parameters.
DESIGN PARAMETERS | EXAMPLE VALUE |
---|---|
Input voltage range | 3.3 V |
Decoupling capacitors | 0.1 µF |
AC capacitors | 75 nF – 200 nF (100 nF shown) USBAA TX p and AC capacitors n lines require AC capacitors. Alternate mode signals may or may not require AC capacitors |