JAJSHG8B May 2019 – March 2022 INA186-Q1
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | DCK | DBV | DDF | ||
ENABLE | — | — | 2 | Digital input | Enable Pin. When this pin is driven to VS, the device is on and functions as a current sense amplifier. When this pin is driven to GND, the device is off, the supply current is reduced, and the output is placed in a high-impedance state. This pin must be driven externally, or connected to VS if not used. DDF package only. |
GND | 2 | 1 | 4 | Analog | Ground |
IN– | 5 | 4 | 8 | Analog input | Current-sense amplifier negative input. For high-side applications, connect to load side of sense resistor. For low-side applications, connect to ground side of sense resistor. |
IN+ | 4 | 5 | 7 | Analog input | Current-sense amplifier positive input. For high-side applications, connect to bus voltage side of sense resistor. For low-side applications, connect to load side of sense resistor. |
NC | — | — | 6 | — | No internal connection. Can be left floating, grounded, or connected to supply. |
OUT | 6 | 2 | 5 | Analog output | OUT pin. This pin provides an analog voltage output that is the gained up voltage difference from the IN+ to the IN– pins, and is offset by the voltage applied to the REF pin. |
REF | 1 | — | 3 | Analog input | Reference input. Enables bidirectional current sensing with an externally applied voltage. DCK and DDF packages only. Devices without a REF pin have this node internally connected to GND. |
VS | 3 | 3 | 1 | Analog | Power supply, 1.7 V to 5.5 V |