JAJSCM8G August 2008 – December 2015 INA219
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOT-23 | SOIC | ||
IN+ | 1 | 8 | Analog Input | Positive differential shunt voltage. Connect to positive side of shunt resistor. |
IN– | 2 | 7 | Analog Input | Negative differential shunt voltage. Connect to negative side of shunt resistor. Bus voltage is measured from this pin to ground. |
GND | 3 | 6 | Analog | Ground |
VS | 4 | 5 | Analog | Power supply, 3 to 5.5 V |
SCL | 5 | 4 | Digital Input | Serial bus clock line |
SDA | 6 | 3 | Digital I/O | Serial bus data line |
A0 | 7 | 2 | Digital Input | Address pin. Table 1 shows pin settings and corresponding addresses. |
A1 | 8 | 1 | Digital Input | Address pin. Table 1 shows pin settings and corresponding addresses. |