JAJSLU0A June 2023 – February 2024 ISO1228
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
AVCC(2) | AVCC to AVSS supply voltage | -0.5 | 38.5 | V |
VCC1(2) | VCC1 supply voltage to GND1 | -0.5 | 6 | V |
VINx | Voltage from INx pins to AVSS | -0.5 | 38.5 | V |
VLEDx | Voltage from LEDx pins to AVSS | -0.5 | 38.5 | V |
VIO | I/O voltage range on SDx, nCS, nINT, OUTx, OUT_EN, F0, F1, nFAULT, and COMM_SEL pins | –0.3 | VCC1+0.5(3) | V |
IO | Output current on SDO, nINT, OUTx, and nFAULT pins | -15 | 15 | mA |
TJ | Operating junction temperature | 150 | °C | |
TSTG | Storage temperature | -65 | 150 | °C |