SLLSEM3G November 2014 – March 2017 ISO7841
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC1, VCC2 |
Supply voltage(2) | –0.5 | 6 | V | |
Voltage | INx | –0.5 | VCCX + 0.5(3) | V | |
OUTx | –0.5 | VCCX + 0.5(3) | |||
ENx | –0.5 | VCCX + 0.5(3) | |||
IO | Output current | –15 | 15 | mA | |
Surge immunity | 12.8 | kV | |||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±6000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±1500 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC1, VCC2 | Supply voltage | 2.25 | 5.5 | V | ||
IOH | High-level output current | VCCO(2) = 5 V | –4 | mA | ||
VCCO(2) = 3.3 V | –2 | |||||
VCCO(2) = 2.5 V | –1 | |||||
IOL | Low-level output current | VCCO(2) = 5 V | 4 | mA | ||
VCCO(2) = 3.3 V | 2 | |||||
VCCO(2) = 2.5 V | 1 | |||||
VIH | High-level input voltage | 0.7 × VCCI (2) | VCCI (2) | V | ||
VIL | Low-level input voltage | 0 | 0.3 × VCCI(2) | V | ||
DR | Signaling rate | 0 | 100 | Mbps | ||
TJ | Junction temperature(1) | –55 | 150 | °C | ||
TA | Ambient temperature | –55 | 25 | 125 | °C |
ISO7841 | UNIT | ||||
---|---|---|---|---|---|
THERMAL METRIC(1) | DW (SOIC) | DWW (SOIC) | |||
16 Pins | 16 Pins | ||||
RθJA | Junction-to-ambient thermal resistance | 78.9 | 78.9 | °C/W | |
RθJC(top) | Junction-to-case(top) thermal resistance | 41.6 | 41.1 | °C/W | |
RθJB | Junction-to-board thermal resistance | 43.6 | 49.5 | °C/W | |
ψJT | Junction-to-top characterization parameter | 15.5 | 15.2 | °C/W | |
ψJB | Junction-to-board characterization parameter | 43.1 | 48.8 | °C/W | |
RθJC(bottom) | Junction-to-case(bottom) thermal resistance | N/A | N/A | °C/W |
PARAMETER | TEST CONDITIONS | SPECIFICATION | UNIT | ||
---|---|---|---|---|---|
DW | DWW | ||||
GENERAL | |||||
CLR | External clearance(1) | Shortest pin-to-pin distance through air | >8 | >14.5 | mm |
CPG | External creepage(1) | Shortest pin-to-pin distance across the package surfaceHigh Voltage Feature Description | >8 | >14.5 | mm |
DTI | Distance through the insulation | Minimum internal gap (internal clearance) | >21 | >21 | μm |
CTI | Comparative tracking index | DIN EN 60112 (VDE 0303-11); IEC 60112; UL 746A | >600 | >600 | V |
Material group | I | I | |||
Overvoltage category per IEC 60664-1 | Rated mains voltage ≤ 600 VRMS | I–IV | I–IV | ||
Rated mains voltage ≤ 1000 VRMS | I–III | I–IV | |||
DIN V VDE V 0884-10 (VDE V 0884-10):2006-12(2) | |||||
VIORM | Maximum repetitive peak isolation voltage | 2121 | 2828 | VPK | |
VIOWM | Maximum isolation working voltage | AC voltage (sine wave); Time dependent dielectric breakdown (TDDB) Test, see Figure 1 and Figure 2 | 1500 | 2000 | VRMS |
DC voltage | 2121 | 2828 | VDC | ||
VIOTM | Maximum transient isolation voltage | VTEST = VIOTM
t = 60 s (qualification) t= 1 s (100% production) |
8000 | 8000 | VPK |
VIOSM | Maximum surge isolation voltage(3) | Test method per IEC 60065, 1.2/50 µs waveform, VTEST = 1.6 × VIOSM = 12800 VPK (qualification) |
8000 | 8000 | VPK |
qpd | Apparent charge(4) | Method a: After I/O safety test subgroup 2/3, Vini = VIOTM, tini = 60 s; Vpd(m) = 1.2 × VIORM = 2545 VPK (DW) and 3394 VPK (DWW), tm = 10 s |
≤5 | ≤5 | pC |
Method a: After environmental tests subgroup 1, Vini = VIOTM, tini = 60 s; Vpd(m) = 1.6 × VIORM = 3394 VPK (DW) and 4525 VPK (DWW), tm = 10 s |
≤5 | ≤5 | |||
Method b1: At routine test (100% production) and preconditioning (type test) Vini = VIOTM, tini = 1 s; Vpd(m) = 1.875 × VIORM = 3977 VPK (DW) and 5303 VPK (DWW), tm = 1 s |
≤5 | ≤5 | |||
CIO | Barrier capacitance, input to output(5) | VIO = 0.4 × sin (2πft), f = 1 MHz | 2 | 2 | pF |
RIO | Isolation resistance, input to output(5) | VIO = 500 V, TA = 25°C | >1012 | >1012 | Ω |
VIO = 500 V, 100°C ≤ TA ≤ 125°C | >1011 | >1011 | |||
VIO = 500 V at TS = 150°C | >109 | >109 | |||
Pollution degree | 2 | 2 | |||
Climatic category | 55/125/21 | 55/125/21 | |||
UL 1577 | |||||
VISO | Withstand isolation voltage | VTEST = VISO = 5700 VRMS, t = 60 s (qualification), VTEST = 1.2 × VISO = 6840 VRMS, t = 1 s (100% production) |
5700 | 5700 | VRMS |
The maximum safety temperature is the maximum junction temperature specified for the device. The power dissipation and junction-to-air thermal impedance of the device installed in the application hardware determines the junction temperature. The assumed junction-to-air thermal resistance in the Thermal Information is that of a device installed on a high-K test board for leaded surface-mount packages. The power is the recommended maximum input voltage times the current. The junction temperature is then the ambient temperature plus the power times the junction-to-air thermal resistance.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOH | High-level output voltage | IOH = –4 mA; see Figure 11 | VCCO(1) – 0.4 | VCCO(1) – 0.2 | V | ||
VOL | Low-level output voltage | IOL = 4 mA; see Figure 11 | 0.2 | 0.4 | V | ||
VI(HYS) | Input threshold voltage hysteresis | 0.1 × VCCI(1) | V | ||||
IIH | High-level input current | VIH = VCCI(1) at INx or ENx | 10 | μA | |||
IIL | Low-level input current | VIL = 0 V at INx or ENx | –10 | μA | |||
CMTI | Common-mode transient immunity | VI = VCCI(1) or 0 V, VCM = 1500 V; see Figure 14 | 100 | kV/μs | |||
CI | Input capacitance | VI = VCC/2 + 0.4 × sin (2πft), f = 1 MHz, VCC = 5 V | 2 | pF |
PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ISO7841DW AND ISO7841FDW | |||||||
Supply current | Disable | EN1 = EN2 = 0 V, VI = 0 V (ISO7841F), VI = VCCI(1) (ISO7841) | ICC1 | 1.1 | 1.8 | mA | |
ICC2 | 0.8 | 1.3 | |||||
EN1 = EN2 = 0 V, VI = VCCI(1) (ISO7841F), VI = 0 V (ISO7841) | ICC1 | 4.5 | 6.6 | mA | |||
ICC2 | 2 | 2.9 | |||||
DC signal | VI = 0 V (ISO7841F), VI = VCCI(1) (ISO7841) | ICC1 | 1.5 | 2.4 | mA | ||
ICC2 | 2.1 | 3.1 | |||||
VI = VCCI(1) (ISO7841F), VI = 0 V (ISO7841) | ICC1 | 5 | 7.3 | mA | |||
ICC2 | 3.4 | 4.9 | |||||
All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 3.3 | 4.9 | mA | ||
ICC2 | 2.9 | 4.2 | |||||
10 Mbps | ICC1 | 3.9 | 5.5 | mA | |||
ICC2 | 4.4 | 5.7 | |||||
100 Mbps | ICC1 | 9.2 | 11.6 | mA | |||
ICC2 | 19 | 21.9 | |||||
ISO7841DWW AND ISO7841FDWW | |||||||
Supply current | Disable | EN1 = EN2 = 0 V, VI = 0 V (ISO7841F), VI = VCCI(1) (ISO7841) | ICC1 | 1.1 | 1.8 | mA | |
ICC2 | 0.8 | 1.3 | |||||
EN1 = EN2 = 0 V, VI = VCCI(1) (ISO7841F), VI = 0 V (ISO7841) | ICC1 | 4.5 | 6.6 | mA | |||
ICC2 | 2 | 2.9 | |||||
DC signal | VI = 0 V (ISO7841F), VI = VCCI(1) (ISO7841) | ICC1 | 1.5 | 2.4 | mA | ||
ICC2 | 2.1 | 3.3 | |||||
VI = VCCI(1) (ISO7841F), VI = 0 V (ISO7841) | ICC1 | 5 | 7.5 | mA | |||
ICC2 | 3.4 | 5.2 | |||||
All channels switching with square wave clock input;CL = 15 pF | 1 Mbps | ICC1 | 3.4 | 5 | mA | ||
ICC2 | 3 | 4.4 | |||||
10 Mbps | ICC1 | 4 | 5.6 | mA | |||
ICC2 | 4.5 | 6.1 | |||||
100 Mbps | ICC1 | 9.4 | 12.1 | mA | |||
ICC2 | 19.5 | 22.6 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOH | High-level output voltage | IOH = –2 mA; see Figure 11 | VCCO(1) – 0.4 | VCCO(1) – 0.2 | V | ||
VOL | Low-level output voltage | IOL = 2 mA; see Figure 11 | 0.2 | 0.4 | V | ||
VI(HYS) | Input threshold voltage hysteresis | 0.1 × VCCI(1) | V | ||||
IIH | High-level input current | VIH = VCCI(1) at INx or ENx | 10 | μA | |||
IIL | Low-level input current | VIL = 0 V at INx or ENx | -10 | μA | |||
CMTI | Common-mode transient immunity | VI = VCCI(1) or 0 V, VCM = 1500 V; see Figure 14 | 100 | kV/μs |
PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ISO7841DW AND ISO7841FDW | |||||||
Supply current | Disable | EN1 = EN2 = 0 V, VI = 0 V (ISO7841F), VI = VCCI(1) (ISO7841) | ICC1 | 1.1 | 1.8 | mA | |
ICC2 | 0.8 | 1.3 | |||||
EN1 = EN2 = 0 V, VI = VCCI(1) (ISO7841F), VI = 0 V (ISO7841) | ICC1 | 4.5 | 6.6 | mA | |||
ICC2 | 1.9 | 2.9 | |||||
DC signal | VI = 0 V (ISO7841F), VI = VCCI(1) (ISO7841) | ICC1 | 1.5 | 2.4 | mA | ||
ICC2 | 2.1 | 3.1 | |||||
VI = VCCI(1) (ISO7841F), VI = 0 V (ISO7841) | ICC1 | 5 | 7.3 | mA | |||
ICC2 | 3.3 | 4.9 | |||||
All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 3.3 | 4.9 | mA | ||
ICC2 | 2.8 | 4.1 | |||||
10 Mbps | ICC1 | 3.7 | 5.3 | mA | |||
ICC2 | 3.9 | 5.2 | |||||
100 Mbps | ICC1 | 7.4 | 9.3 | mA | |||
ICC2 | 14.5 | 16.9 | |||||
ISO7841DWW AND ISO7841FDWW | |||||||
Supply current | Disable | EN1 = EN2 = 0 V, VI = 0 V (ISO7841F), VI = VCCI(1) (ISO7841) | ICC1 | 1.1 | 1.8 | mA | |
ICC2 | 0.8 | 1.3 | |||||
EN1 = EN2 = 0 V, VI = VCCI(1) (ISO7841F), VI = 0 V (ISO7841) | ICC1 | 4.5 | 6.6 | mA | |||
ICC2 | 2 | 2.9 | |||||
DC signal | VI = 0 V (ISO7841F), VI = VCCI(1) (ISO7841) | ICC1 | 1.5 | 2.4 | mA | ||
ICC2 | 2.1 | 3.3 | |||||
VI = VCCI(1) (ISO7841F), VI = 0 V (ISO7841) | ICC1 | 5 | 7.5 | mA | |||
ICC2 | 3.4 | 5.2 | |||||
All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 3.4 | 5 | mA | ||
ICC2 | 2.9 | 4.4 | |||||
10 Mbps | ICC1 | 3.8 | 5.4 | mA | |||
ICC2 | 4 | 5.5 | |||||
100 Mbps | ICC1 | 7.5 | 9.9 | mA | |||
ICC2 | 14.8 | 17.2 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOH | High-level output voltage | IOH = –1 mA; see Figure 11 | VCCO(1) – 0.4 | VCCO(1) – 0.2 | V | ||
VOL | Low-level output voltage | IOL = 1 mA; see Figure 11 | 0.2 | 0.4 | V | ||
VI(HYS) | Input threshold voltage hysteresis | 0.1 × VCCI(1) | V | ||||
IIH | High-level input current | VIH = VCCI(1) at INx or ENx | 10 | μA | |||
IIL | Low-level input current | VIL = 0 V at INx or ENx | –10 | μA | |||
CMTI | Common-mode transient immunity | VI = VCCI(1) or 0 V, VCM = 1500 V; see Figure 14 | 100 | kV/μs |
PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ISO7841DW AND ISO7841FDW | |||||||
Supply current | Disable | EN1 = EN2 = 0 V, VI = 0 V (ISO7841F), VI = VCCI(1) (ISO7841) | ICC1 | 1.1 | 1.7 | mA | |
ICC2 | 0.8 | 1.2 | |||||
EN1 = EN2 = 0 V, VI = VCCI(1) (ISO7841F), VI = 0 V (ISO7841) | ICC1 | 4.5 | 6.5 | mA | |||
ICC2 | 1.9 | 2.8 | |||||
DC signal | VI = 0 V (ISO7841F), VI = VCCI(1) (ISO7841) | ICC1 | 1.6 | 2.3 | mA | ||
ICC2 | 2.2 | 3.1 | |||||
VI = VCCI(1) (ISO7841F), VI = 0 V (ISO7841) | ICC1 | 5.1 | 7.2 | mA | |||
ICC2 | 3.5 | 4.8 | |||||
All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 3.4 | 4.8 | mA | ||
ICC2 | 2.9 | 4 | |||||
10 Mbps | ICC1 | 3.7 | 5.1 | mA | |||
ICC2 | 3.7 | 4.8 | |||||
100 Mbps | ICC1 | 6.8 | 8.1 | mA | |||
ICC2 | 12 | 14.2 | |||||
ISO7841DWW AND ISO7841FDWW | |||||||
Supply current | Disable | EN1 = EN2 = 0 V, VI = 0 V (ISO7841F), VI = VCCI(1) (ISO7841) | ICC1 | 1.1 | 1.7 | mA | |
ICC2 | 0.8 | 1.2 | |||||
EN1 = EN2 = 0 V, VI = VCCI(1) (ISO7841F), VI = 0 V (ISO7841) | ICC1 | 4.5 | 6.5 | mA | |||
ICC2 | 1.9 | 2.8 | |||||
DC signal | VI = 0 V (ISO7841F), VI = VCCI(1) (ISO7841) | ICC1 | 1.6 | 2.4 | mA | ||
ICC2 | 2.2 | 3.3 | |||||
VI = VCCI(1) (ISO7841F), VI = 0 V (ISO7841) | ICC1 | 5.1 | 7.5 | mA | |||
ICC2 | 3.5 | 5.2 | |||||
All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 3.5 | 5 | mA | ||
ICC2 | 3 | 4.3 | |||||
10 Mbps | ICC1 | 3.8 | 5.3 | mA | |||
ICC2 | 3.8 | 5.2 | |||||
100 Mbps | ICC1 | 6.9 | 8.8 | mA | |||
ICC2 | 12.3 | 14.2 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay time | See Figure 11 | 6 | 11 | 16 | ns | |
PWD | Pulse width distortion(1) |tPHL – tPLH| | 0.55 | 4.1 | ns | |||
tsk(o) | Channel-to-channel output skew time(2) | Same-direction channels | 2.5 | ns | |||
tsk(pp) | Part-to-part skew time(3) | 4.5 | ns | ||||
tr | Output signal rise time | See Figure 11 | 1.7 | 3.9 | ns | ||
tf | Output signal fall time | 1.9 | 3.9 | ns | |||
tPHZ | Disable propagation delay, high-to-high impedance output | See Figure 12 | 12 | 20 | ns | ||
tPLZ | Disable propagation delay, low-to-high impedance output | 12 | 20 | ns | |||
tPZH | Enable propagation delay, high impedance-to-high output for ISO7841 | 10 | 20 | ns | |||
Enable propagation delay, high impedance-to-high output for ISO7841F | 2 | 2.5 | μs | ||||
tPZL | Enable propagation delay, high impedance-to-low output for ISO7841 | 2 | 2.5 | μs | |||
Enable propagation delay, high impedance-to-low output for ISO7841F | 10 | 20 | ns | ||||
tfs | Default output delay time from input power loss | Measured from the time VCC goes below 1.7 V. See Figure 13 | 0.2 | 9 | μs | ||
tie | Time interval error | 216 – 1 PRBS data at 100 Mbps | 0.90 | ns |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay time | See Figure 11 | 6 | 10.8 | 16 | ns | |
PWD | Pulse width distortion(1) |tPHL – tPLH| | 0.7 | 4.2 | ns | |||
tsk(o) | Channel-to-channel output skew time(2) | Same-direction channels | 2.2 | ns | |||
tsk(pp) | Part-to-part skew time(3) | 4.5 | ns | ||||
tr | Output signal rise time | See Figure 11 | 0.8 | 3 | ns | ||
tf | Output signal fall time | 0.8 | 3 | ns | |||
tPHZ | Disable propagation delay, high-to-high impedance output | See Figure 12 | 17 | 32 | ns | ||
tPLZ | Disable propagation delay, low-to-high impedance output | 17 | 32 | ns | |||
tPZH | Enable propagation delay, high impedance-to-high output for ISO7841 | 17 | 32 | ns | |||
Enable propagation delay, high impedance-to-high output for ISO7841F | 2 | 2.5 | μs | ||||
tPZL | Enable propagation delay, high impedance-to-low output for ISO7841 | 2 | 2.5 | μs | |||
Enable propagation delay, high impedance-to-low output for ISO7841F | 17 | 32 | ns | ||||
tfs | Default output delay time from input power loss | Measured from the time VCC goes below 1.7 V. See Figure 13 | 0.2 | 9 | μs | ||
tie | Time interval error | 216 – 1 PRBS data at 100 Mbps | 0.91 | ns |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay time | See Figure 11 | 7.5 | 11.7 | 17.5 | ns | |
PWD | Pulse width distortion(1) |tPHL – tPLH| | 0.66 | 4.2 | ns | |||
tsk(o) | Channel-to-channel output skew time(2) | Same-direction Channels | 2.2 | ns | |||
tsk(pp) | Part-to-part skew time(3) | 4.5 | ns | ||||
tr | Output signal rise time | See Figure 11 | 1 | 3.5 | ns | ||
tf | Output signal fall time | 1.2 | 3.5 | ns | |||
tPHZ | Disable propagation delay, high-to-high impedance output | See Figure 12 | 22 | 45 | ns | ||
tPLZ | Disable propagation delay, low-to-high impedance output | 22 | 45 | ns | |||
tPZH | Enable propagation delay, high impedance-to-high output for ISO7841 | 18 | 45 | ns | |||
Enable propagation delay, high impedance-to-high output for ISO7841F | 2 | 2.5 | μs | ||||
tPZL | Enable propagation delay, high impedance-to-low output for ISO7841 | 2 | 2.5 | μs | |||
Enable propagation delay, high impedance-to-low output for ISO7841F | 18 | 45 | ns | ||||
tfs | Default output delay time from input power loss | Measured from the time VCC goes below 1.7 V. See Figure 13 | 0.2 | 9 | μs | ||
tie | Time interval error | 216 – 1 PRBS data at 100 Mbps | 0.91 | ns |
TA upto 150°C | Operating lifetime = 34 years | |
Stress-voltage frequency = 60 Hz | ||
Isolation working voltage = 2000 VRMS |