JAJSM34F December 2012 – May 2021 LM25017
PRODUCTION DATA
The reverse voltage across secondary-rectifier diode D1 when the high-side buck switch is off can be calculated using Equation 28.
For a VIN_MAX of 48 V and the 1:1 turns ratio of this design, a 60 V Schottky is selected.