JAJSOS4K December 2008 – June 2022 LM25088 , LM25088-Q1
PRODUCTION DATA
The LM25088 wide input range buck controller features all the functions necessary to implement an efficient high voltage step-down converter using a minimum number of external components. The control method is based on peak current mode control utilizing an emulated current ramp. Peak current mode control provides inherent line voltage feedforward, cycle-by-cycle current limiting, and ease of loop compensation. The use of an emulated control ramp reduces noise sensitivity of the pulse-width modulation circuit, allowing reliable processing of very small duty cycles necessary in high input voltage applications. The operating frequency is user-programmable from 50 kHz to 1 MHz. The LM25088-1 provides a ±5% frequency dithering function to reduce the conducted and radiated EMI, while the LM25088-2 provides a versatile restart timer for overload protection. Additional features include the low dropout bias regulator, tri-level enable input to control shutdown and standby modes, soft start, and voltage tracking and oscillator synchronization capability. The device is available in a thermally enhanced HTSSOP-16 pin package.
See Figure 7-1 and Figure 9-1. The LM25088 is well suited for a wide range of applications where efficient step-down of high, unregulated input voltage is required. The LM25088 typical applications include telecom, industrial, and automotive.