JAJSGH3A November 2018 – July 2019 LM25180
ADVANCE INFORMATION for pre-production products; subject to change without notice.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
To minimize output voltage regulation error, the LM25180 senses the reflected secondary voltage when the secondary current reaches zero. The feedback (FB) resistor, which is connected between SW and FB as shown in Figure 19, is determined using Equation 8, where RSET is nominally 12.1 kΩ.