JAJS699E May 2001 – May 2016 LM2591HV
PRODUCTION DATA.
他の特長として、入力電圧と出力負荷のあらゆる条件において、許容誤差が出力電圧について±4%、発振器の周波数について±15%であることが挙げられます。外部シャットダウン機能を備えており、スタンバイ電流は標準値で90μAです。自己保護機能として、出力スイッチには2段の電流制限回路が搭載されており、異常条件では過熱シャットダウンにより完全な保護が行われます。