JAJS844D December 1999 – May 2016 LM2594 , LM2594HV
PRODUCTION DATA.
LM2594xxシリーズでの使用に最適な標準インダクタ(スルーホールと表面実装タイプのいずれも)をいくつかのメーカーから入手できます。このため、スイッチング電源の設計が大幅に簡素化されます。
また、入力電圧と出力負荷のあらゆる条件において、出力電圧について±4%、オシレータ周波数について±15%の許容誤差が保証されています。外部シャットダウン機能を内蔵しており、スタンバイ電流は標準値で85μAです。自己保護機能として、出力スイッチのための2段階周波数低下電流制限回路と、異常時でも完全に保護動作が保証される過熱シャットダウン機能を備えています。
LM2594HVは、必要な入力電圧が60Vまでのアプリケーションに対応しています。