JAJS853C May 1999 – May 2016 LM2595
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | Output | O | Internal switch. The voltage at this pin switches between (+VIN − VSAT) and approximately –0.5 V, with a duty cycle of approximately VOUT/VIN. To minimize coupling to sensitive circuitry, the PCB copper area connected to this pin must be kept to a minimum. |
2 | +VIN | I | This is the positive input supply for the IC switching regulator. A suitable input bypass capacitor must be present at this pin to minimize voltage transients and to supply the switching currents needed by the regulator. |
3 | Ground | — | Circuit ground. |
4 | Feedback | I | Senses the regulated output voltage to complete the feedback loop. |
5 | ON/OFF | I | Allows the switching regulator circuit to be shut down using logic level signals, thus dropping the total input supply current to approximately 85 μA. Pulling this pin below a threshold voltage of approximately 1.3 V turns the regulator on, and pulling this pin above 1.3 V (up to a maximum of 25 V) shuts the regulator down. If this shutdown feature is not needed, the ON/OFF pin can be wired to the ground pin or it can be left open, in either case the regulator is in the ON condition. |