JAJSDB0C January 2015 – November 2017 LM26480-Q1
PRODUCTION DATA.
ORDER SUFFIX | SPEC | OSCILLATOR FREQUENCY | BUCK MODES | nPOR DELAY | UVLO | SYNC | AECQ |
---|---|---|---|---|---|---|---|
QSQ-AA | NOPB | 2 MHz | Auto-Mode | 60 mS | Enabled | Disabled | Grade 1 |
QSQ-CF | NOPB | 2.1 MHz | Forced PWM | 60 mS | Disabled | Disabled | Grade 1 |
QSQ-8D | NOPB | 2.1 MHz | Forced PWM | 130 µS | Enabled | Disabled | Grade 1 |
POWER BLOCK INPUT | ENABLED | DISABLED | NOTE |
---|---|---|---|
VINLDO12 | VIN+ | VIN+ | Always Powered |
AVDD | VIN+ | VIN+ | Always Powered |
VIN1 | VIN+ | VIN+ or 0V | |
VIN2 | VIN+ | VIN+ or 0V | |
VINLDO1 | ≤ VIN+ | ≤ VIN+ | If Enabled, minimum VIN is 1.74 V |
VINLDO2 | ≤ VIN+ | ≤ VIN+ | If Enabled, minimum VIN is 1.74 V |