JAJSG33A September 2018 – August 2021 LM34936
PRODUCTION DATA
The switching frequency of LM34936 is set by an RT resistor connected from RT/SYNC pin to AGND. The RT resistor required to set the desired frequency is calculated using Equation 5 or Figure 6-3 . A 1% standard resistor of 27.4 kΩ is selected for Fsw = 300 kHz.