6.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1)(2) | MIN | MAX | UNIT |
Supply voltage |
–0.2 |
35 |
V |
Output voltage |
–1 |
6 |
V |
Output current |
| 10 |
mA |
Maximum Junction Temperature, TJmax |
| 150 |
°C |
Storage Temperature, Tstg |
TO-CAN, TO-92 Package |
–60 |
150 |
°C |
TO-220, SOIC Package |
–65 |
150 |
(1) If Military/Aerospace specified devices are required, please contact the Texas Instruments Sales Office/ Distributors for availability and specifications.
(2) Absolute Maximum Ratings indicate limits beyond which damage to the device may occur. DC and AC electrical specifications do not apply when operating the device beyond its rated operating conditions.