SNVS796D August 2011 – October 2015 LM3556
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NUMBER | NAME | ||
A1, B1 | LED | Power | High-side current source output for flash LED. Both pins must be connected for proper operation. |
B2, A2 | OUT | Power | Step-up DC-DC converter output. Connect a 10-µF ceramic capacitor between this pin and GND. |
B3, A3 | SW | Power | Drain connection for internal NMOS and synchronous PMOS switches. |
A4, B4 | GND | Ground | Ground |
C1 | TEMP | Power | Threshold detector for LED temperature sensing and current scale back. |
C2 | TORCH | Power | Active high hardware torch enable. Drive TORCH high to turn on Torch or Movie mode. Used for external PWM Mode. Has an internal pulldown resistor of 300 kΩ between TORCH and GND. |
C3 | STROBE | I/O | Active high hardware flash enable. Drive STROBE high to turn on flash pulse. STROBE overrides TORCH. Has an internal pulldown resistor of 300 kΩ between STROBE and GND. |
C4 | IN | Input | Input voltage connection. Connect IN to the input supply, and bypass to GND with a 10-µF or larger ceramic capacitor. |
D1 | TX | I/O | Configurable dual polarity power amplifier synchronization input. Has an internal pulldown resistor of 300 kΩ between TX and GND. |
D2 | SDA | I/O | Serial data input/output. |
D3 | SCL | Input | Serial clock input. |
D4 | ENABLE | Power | Active high enable pin. High = standby, low = shutdown/reset. There is no internal pulldown resistor on this pin. |