JAJSER8L January   1989  – February 2018 LM285-2.5 , LM385-2.5 , LM385B-2.5

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
    1.     Device Images
      1.      概略回路図
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
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
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
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 System Examples
      1. 8.3.1 Thermocouple Cold-Junction Compensator
      2. 8.3.2 Generating Reference Voltage With a Constant Current Source
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11デバイスおよびドキュメントのサポート
    1. 11.1 関連リンク
    2. 11.2 ドキュメントの更新通知を受け取る方法
    3. 11.3 コミュニティ・リソース
    4. 11.4 商標
    5. 11.5 静電気放電に関する注意事項
    6. 11.6 Glossary
  12. 12メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Electrical Characteristics

TA = 25°C unless otherwise noted.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
LM285-2.5
VZ Reference voltage IZ = 20 μA to 20 mA 2.462 2.5 2.538 V
αVZ Average temperature coefficient of reference voltage(2) IZ = 20 μA to 20 mA Full range(1) ±20 ppm/°C
ΔVZ Change in reference voltage with current IZ = 20 μA to 1 mA TA = 25°C 1 mV
Full range 1.5
IZ = 1 mA to 20 mA TA = 25°C 10
Full range 30
ΔVZ/Δt Long-term change in reference voltage IZ = 100 μA ±20 ppm/khr
IZ(MIN) Minimum reference current Full range 8 20 µA
zz Reference impedance IZ = 100 µA TA = 25°C 0.2 0.6 Ω
Full range 1.5
Vn Broadband noise voltage IZ = 100 μA, f = 10 Hz to 10 kHz 120 µV
LM385-2.5
VZ Reference voltage IZ = 20 μA to 20 mA 2.425 2.5 2.575 V
αVZ Average temperature coefficient of reference voltage(2) IZ = 20 μA to 20 mA Full range(1) ±20 ppm/°C
ΔVZ Change in reference voltage with current IZ = 20 μA to 1 mA TA = 25°C 2 mV
Full range 2
IZ = 1 mA to 20 mA TA = 25°C 20
Full range 30
ΔVZ/Δt Long-term change in reference voltage IZ = 100 μA ±20 ppm/khr
IZ(MIN) Minimum reference current Full range 8 20 µA
zz Reference impedance IZ = 100 µA TA = 25°C 0.4 1 Ω
Full range 1.5
Vn Broadband noise voltage IZ = 100 μA, f = 10 Hz to 10 kHz 120 µV
LM385B-2.5
VZ Reference voltage IZ = 20 μA to 20 mA 2.462 2.5 2.538 V
αVZ Average temperature coefficient of reference voltage(2) IZ = 20 μA to 20 mA Full range(1) ±20 ppm/°C
ΔVZ Change in reference voltage with current IZ = 20 μA to 1 mA TA = 25°C 2 mV
Full range 2
IZ = 1 mA to 20 mA TA = 25°C 20
Full range 30
ΔVZ/Δt Long-term change in reference voltage IZ = 100 μA ±20 ppm/khr
IZ(MIN) Minimum reference current Full range 8 20 µA
zz Reference impedance IZ = 100 µA TA = 25°C 0.4 1 Ω
Full range 1.5
Vn Broadband noise voltage IZ = 100 μA, f = 10 Hz to 10 kHz 120 µV
Full range is 0°C to 70°C for the LM385-2.5 and LM385B-2.5, and −40°C to 85°C for the LM285-2.5.
The average temperature coefficient of reference voltage is defined as the total change in reference voltage divided by the specified temperature range.