6.2 Handling Ratings
|
MIN |
MAX |
UNIT |
Tstg |
Storage temperature range |
–65 |
150 |
°C |
V(ESD) |
Electrostatic discharge |
Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) |
|
2 |
kV |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) |
|
1000 |
V |
Machine model |
|
200 |
V |
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.
6.5 Electrical Characteristics
Unless otherwise stated the following conditions apply: VIN = 3.6 V, EN = 3.6 V, TJ = 25°C.
PARAMETER |
TEST CONDITIONS |
MIN(7) |
TYP(8) |
MAX(7) |
UNIT |
VFB |
FB Pin Voltage |
2.7 V ≤ VIN ≤ 5.5 V |
|
1.265 |
|
V |
2.7 V ≤ VIN ≤ 5.5 V, −40°C ≤ TJ ≤ 125°C |
1.24 |
|
1.29 |
IFB |
FB Pin Bias Current(10) |
−40°C ≤ TJ ≤ 125°C |
|
0.050 |
1.5 |
µA |
RDS(on) |
NMOS Switch RDS(on) |
ISW = 0.3 A |
|
0.45 |
1.1 |
Ω |
PMOS Switch RDS(on) |
ISW = 0.3 A, VOUT = 10 V |
|
0.9 |
1.1 |
ICL |
NMOS Switch Current Limit |
|
1 |
1.2 |
1.8 |
A |
IQ |
Device Switching |
EN = 3.6 V, FB = COMP |
|
1.7 |
|
mA |
EN = 3.6 V, FB = COMP, −40°C ≤ TJ ≤ 125°C |
|
|
2.5 |
Non-switching Current |
EN = 3.6 V, FB > 1.29 V |
|
0.8 |
|
EN = 3.6 V, FB > 1.29 V, −40°C ≤ TJ ≤ 125°C |
|
|
2 |
Shutdown Current |
EN = 0 V |
|
0.002 |
0.050 |
µA |
IL |
SW Leakage Current(10) |
SW = 20 V |
|
0.01 |
0.150 |
µA |
IVOUT |
VOUT Bias Current(10) |
VOUT = 20 V |
|
90 |
|
µA |
VOUT = 20 V, −40°C ≤ TJ ≤ 125°C |
50 |
|
150 |
IVL |
PMOS Switch Leakage Current |
SW = 0 V, VOUT = 20 V |
|
0.001 |
0.100 |
µA |
fSW |
Switching Frequency |
|
|
1 |
|
MHz |
−40°C ≤ TJ ≤ 125°C |
0.85 |
|
1.2 |
DMAX |
Maximum Duty Cycle |
FB = 0 V |
|
94% |
|
|
FB = 0 V, −40°C ≤ TJ ≤ 125°C |
88% |
|
|
DMIN |
Minimum Duty Cycle |
|
|
15% |
20% |
|
Gm |
Error Amplifier Transconductance |
|
|
130 |
|
µmho |
−40°C ≤ TJ ≤ 125°C |
70 |
|
200 |
EN Threshold |
Device Enable |
HIGH |
|
0.81 |
|
V |
HIGH, −40°C ≤ TJ ≤ 125°C |
1.2 |
|
|
Device Shutdown |
LOW |
|
0.78 |
|
LOW, −40°C ≤ TJ ≤ 125°C |
|
|
0.4 |
IEN |
EN Pin Bias Current |
0 < EN < 3.6 V |
|
3.2 |
|
µA |
0 < EN < 3.6 V, −40°C ≤ TJ ≤ 125°C |
|
|
8 |
FB Fault Protection |
Feedback Fault Protection |
ON Threshold |
|
19.7 |
|
V |
ON Threshold, −40°C ≤ TJ ≤ 125°C |
18 |
|
20.7 |
OFF Threshold |
|
18.7 |
|
OFF Threshold, −40°C ≤ TJ ≤ 125°C |
17 |
|
20 |
UVLO |
Input Undervoltage Lockout |
ON Threshold |
|
2.5 |
|
V |
ON Threshold, −40°C ≤ TJ ≤ 125°C |
|
|
2.65 |
OFF Threshold |
|
2.35 |
|
OFF Threshold, −40°C ≤ TJ ≤ 125°C |
2.1 |
|
|
ISS |
Soft-Start Pin Current(9) |
|
|
11.3 |
|
µA |
−40°C ≤ TJ ≤ 125°C |
9 |
|
15 |
(2) All voltages are with respect to the potential at the GND pin.
(3) This condition applies if VIN < VOUT. If VIN > VOUT, a voltage greater than VIN + 0.3 V should not be applied to the VOUT or SW pins. The absolute maximum specification applies to DC voltage. An extended negative voltage limit of –1 V applies for a pulse of up to 1 µs, and –2 V for a pulse of up to 40 ns. An extended positive voltage limit of 22 V applies for a pulse of up to 20 ns.
(4) Internal thermal shutdown circuitry protects the device from permanent damage. Thermal shutdown engages at TJ= 150°C (Typ.) and disengages at TJ= 140°C (Typ.).
(5) For detailed soldering information and specifications, please refer to Application Note 1187:
Leadless Leadframe Package (LLP) (
SNOI401).
(6) In applications where high power dissipation and/or poor package thermal resistance is present, the maximum ambient temperature may have to be derated. Maximum ambient temperature (TA-MAX) is dependent on the maximum operating junction temperature (TJ-MAX-OP = 125°C), the maximum power dissipation of the device in the application (PD-MAX), and the junction-to ambient thermal resistance of the part/package in the application (RθJA), as given by the following equation: TA-MAX = TJ-MAX-OP – (RθJA × PD-MAX)
(7) All room temperature limits are production tested, specified through statistical analysis or by design. All limits at −40°C ≤ TJ ≤ 125°C are specified via correlation using standard Statistical Quality Control (SQC) methods. All limits are used to calculate Average Outgoing Quality Level (AOQL).
(8) Typical numbers are at 25°C and represent the most likely norm.
(9) Current flows out of the pin.
(10) Current flows into the pin.
(11) If Military/Aerospace specified devices are required, please contact the Texas Instruments Sales Office/ Distributors for availability and specifications.