JAJSAQ4F January 2007 – May 2021 LM5002
PRODUCTION DATA
The LM5002 switching regulator includes an N-Channel MOSFET with 850-mΩ ON-resistance. The ON-resistance of the LM5002 MOSFET varies with temperature as shown in Section 6.6. The typical total gate charge for the MOSFET is 2.4 nC which is supplied from the VCC pin when the MOSFET is turned on.