JAJSHD4A may 2019 – july 2023 LM5108
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENTS | ||||||
IDD | VDD quiescent current | VLI = VHI = 0 | 0.28 | 0.29 | mA | |
IDDO | VDD operating current | f = 500 kHz | 2.3 | 2.4 | mA | |
IHB | HB quiescent current | VLI = VHI = 0 V | 0.13 | 0.14 | mA | |
IHBO | HB operating current | f = 500 kHz | 2.5 | 2.8 | mA | |
ILK | Leakage current | VHS = VHB = 110 V | 2.0 | μA | ||
IDD_DIS | IDD when driver is disabled | VEN = 0 | 7.0 | μA | ||
INPUT | ||||||
VHIT | Input rising threshold | 2.3 | V | |||
VLIT | Input falling threshold | 1.0 | V | |||
VIHYS | Input voltage Hysteresis | 0.7 | V | |||
RIN | Input pulldown resistance | 250 | kΩ | |||
ENABLE | ||||||
VEN | Voltage threshold on EN pin to enable the driver | 1.65 | V | |||
VDIS | Voltage threshold on EN pin to disable the driver | 1.0 | V | |||
VENHYS | Enable pin hysteresis | 0.12 | V | |||
REN | EN pin internal pull-down resistor | 250 | kΩ | |||
UNDERVOLTAGE LOCKOUT PROTECTION (UVLO) | ||||||
VDDR | VDD rising threshold | 4.8 | 5.0 | 5.2 | V | |
VDDF | VDD falling threshold | 4.3 | 4.5 | 4.8 | V | |
VDDHYS | VDD threshold hysteresis | 0.5 | V | |||
VHBR | HB rising threshold with respect to HS pin | 3.4 | 3.7 | 4.1 | V | |
VHBF | HB falling threshold with respect to HS pin | 3.1 | 3.4 | 3.8 | V | |
VHBHYS | HB threshold hysteresis | 0.3 | V | |||
BOOTSTRAP DIODE | ||||||
VF | Low-current forward voltage | IVDD-HB = 100 μA | 0.55 | V | ||
VFI | High-current forward voltage | IVDD-HB = 80 mA | 0.9 | V | ||
RD | Dynamic resistance, ΔVF/ΔI | IVDD-HB = 100 mA and 80 mA | 2.0 | Ω | ||
LO GATE DRIVER | ||||||
VLOL | Low level output voltage | ILO = 100 mA | 0.13 | V | ||
VLOH | High level output voltage | ILO = -100 mA, VLOH = VDD – VLO | 0.4 | V | ||
Peak pullup current | VLO = 0 V | 1.6 | A | |||
Peak pulldown current | VLO = 12 V | 2.6 | A | |||
HO GATE DRIVER | ||||||
VHOL | Low level output voltage | IHO = 100 mA | 0.13 | V | ||
VHOH | High level output voltage | IHO = –100 mA, VHOH = VHB- VHO | 0.4 | |||
Peak pullup current | VHO = 0 V | 1.6 | A | |||
Peak pulldown current | VHO = 12 V | 2.6 | A |