JAJSC52C April 2006 – September 2016 LM5109A
PRODUCTION DATA.
Pin # | NAME | DESCRIPTION | APPLICATION INFORMATION | |
---|---|---|---|---|
SOIC | WSON(1) | |||
1 | 1 | VDD | Positive gate drive supply | Locally decouple to VSS using low ESR/ESL capacitor located as close to IC as possible. |
2 | 2 | HI | High side control input | The HI input is compatible with TTL input thresholds. Unused HI input should be tied to ground and not left open |
3 | 3 | LI | Low side control input | The LI input is compatible with TTL input thresholds. Unused LI input should be tied to ground and not left open. |
4 | 4 | VSS | Ground reference | All signals are referenced to this ground. |
5 | 5 | LO | Low side gate driver output | Connect to the gate of the low-side N- MOS device. |
6 | 6 | HS | High side source connection | Connect to the negative terminal of the bootstrap capacitor and to the source of the high-side N-MOS device. |
7 | 7 | HO | High side gate driver output | Connect to the gate of the high-side N-MOS device. |
8 | 8 | HB | High side gate driver positive supply rail | Connect the positive terminal of the bootstrap capacitor to HB and the negative terminal of the bootstrap capacitor to HS. The bootstrap capacitor should be placed as close to IC as possible. |