JAJSQR3A August 2023 – November 2023 LM5185-Q1
PRODUCTION DATA
The LM5185-Q1 requires only a few external components to convert from a wide range of supply voltages to one or more isolated output rails. To expedite and streamline the process of designing of a LM5185-Q1-based converter, a comprehensive quick-start calculator is available for download to assist the designer with component selection for a given application. WEBENCH® online software is also available to generate complete designs, leveraging iterative design procedures and access to comprehensive component databases. The following sections discuss the design procedure for a single-output implementations using a specific circuit design example.
As mentioned previously, the LM5185-Q1 also integrates several optional features to meet system design requirements, including precision enable, input UVLO, programmable soft start, output voltage thermal compensation, adjustable peak current limit, compensation network, and external VCC supply connection. Each application incorporates these features as needed for a more comprehensive design.
The application circuits detailed in the Typical Applications show LM5185-Q1 configuration options designed for several application use cases. Refer to the LM5185EVM-SIO user's guide for more detail.