JAJSRX5 November 2023 LM5185
PRODUCTION DATA
To minimize output voltage regulation error, the LM5185 senses the reflected secondary voltage when the secondary current reaches zero. The feedback (FB) resistor, which is connected between SW and FB, is determined using Equation 8, where RSET is nominally 10 kΩ.