JAJSIR9C March 2020 – June 2021 LM61440-Q1
PRODUCTION DATA
The LM61440-Q1 step-down DC-to-DC converter is typically used to convert a higher DC voltage to a lower DC voltage with a maximum output current of 4 A. The following design procedure can be used to select components for the LM61440-Q1.