JAJSF08G October 2017 – December 2020 LM74700-Q1
PRODMIX
The ANODE pin is used to power the LM74700-Q1's internal circuitry, typically drawing 80 µA when enabled and 1 µA when disabled. If the ANODE pin voltage is greater than the POR Rising threshold, then LM74700-Q1 operates in either shutdown mode or conduction mode in accordance with the EN pin voltage. The voltage from ANODE to GND is designed to vary from 65 V to –65 V, allowing the LM74700-Q1 to withstand negative voltage transients.