JAJSMX1B September 2021 – March 2022 LM74720-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The system design requirements are listed in Table 9-1.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Operating input voltage range | 12-V battery, 12-V nominal with 3.2-V cold crank and 35-V load dump |
Output power | 50 W |
Output current range | 4-A nominal, 5-A maximum |
Input capacitance | 0.1-µF minimum |
Output capacitance | 0.1-µF minimum, (optional 220 µF for E-10 functional class A performance) |
Overvoltage cut-off | 37 V, output cut-off > 37 V |
AC super imposed test | 2-V peak-peak 30 kHz, extendable to 6-V peak-peak 30 kHz |
Automotive transient immunity compliance | ISO 7637-2, ISO 16750-2 and LV124 |
Battery monitor ratio | 8:1 |