JAJSM84B december 2022 – july 2023 LM74900-Q1 , LM74910-Q1
PRODUCTION DATA
LM749x0-Q1 has integrated short circuit detection comparator with default sense threshold of 20 mV. For this application, short circuit limit is set to 20 A. The sense resistor value based on short circuit comparator can be calculated by Equation 11.
Select a 1-mΩ resistor with 1% tolerance to set short circuit protection limit of 20 A.