JAJSR52 September 2023 LMG3526R050
PRODUCTION DATA
This design example is for a hard-switched boost converter which is representative of PFC applications. Table 9-1 shows the system parameters for this design.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 200 VDC |
Output voltage | 400 VDC |
Input (inductor) current | 20 A |
Switching frequency | 100 kHz |