JAJSAC3D April 2006 – September 2021 LMH6321
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Like any high frequency buffer, the LMH6321 can oscillate with high values of source inductance. The worst case condition occurs with no input resistor, and a purely capacitive load of 50 pF, where up to 100 nH of source inductance can be tolerated. With a 50 Ω load, this goes up to 200 nH. However, a 100 Ω resistor placed in series with the buffer input will ensure stability with a source inductances up to 400 nH with any load.