JAJSG10G June 2005 – August 2018 LMH6572
PRODUCTION DATA.
The LMH6572 may be utilized in systems that involve a single RGB channel as well whenever there is a need to switch between different “flavors” of a single RGB input.
Here are some examples:
In each of these applications, the same RGB input occupies one set of inputs to the LMH6572 and the other “flavor” would be tied to the other input set.