SNAS576D February 2012 – March 2016 LMK00308
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC, VCCO | Supply voltages | -0.3 | 3.6 | V |
VIN | Input voltage | -0.3 | (VCC + 0.3) | V |
TSTG | Storage temperature | -65 | +150 | °C |
TL | Lead temperature (solder 4 s) | +260 | °C | |
TJ | Junction temperature | +150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD)(3) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Machine model (MM) | ±150 | |||
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±750 |
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
TA | Ambient Temperature Range | -40 | 25 | 85 | °C |
TJ | Junction Temperature | 125 | °C | ||
VCC | Core Supply Voltage Range | 3.15 | 3.3 | 3.45 | V |
VCCO | Output Supply Voltage Range(1) (2) | 3.3 – 5% 2.5 – 5% |
3.3 2.5 |
3.3 + 5% 2.5 + 5% |
V |
THERMAL METRIC(1)(2) | LMK00308 | UNIT | |
---|---|---|---|
RTA (WQFN) | |||
40 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 31.4 | °C/W |
RθJC(top) (DAP) | Junction-to-case (top) thermal resistance | 7.2 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
CURRENT CONSUMPTION(2) | |||||||
ICC_CORE | Core Supply Current, All Outputs Disabled | CLKinX selected | 8.5 | 10.5 | mA | ||
OSCin selected | 10 | 13.5 | mA | ||||
ICC_PECL | Additive Core Supply Current, Per LVPECL Bank Enabled |
20 | 26.5 | mA | |||
ICC_LVDS | Additive Core Supply Current, Per LVDS Bank Enabled |
25 | 30.5 | mA | |||
ICC_HCSL | Additive Core Supply Current, Per HCSL Bank Enabled |
31 | 38.5 | mA | |||
ICC_CMOS | Additive Core Supply Current, LVCMOS Output Enabled |
3.5 | 5.5 | mA | |||
ICCO_PECL | Additive Output Supply Current, Per LVPECL Bank Enabled |
Includes Output Bank Bias and Load Currents, RT = 50 Ω to Vcco - 2V on all outputs in bank | 132 | 160 | mA | ||
ICCO_LVDS | Additive Output Supply Current, Per LVDS Bank Enabled |
26 | 34.5 | mA | |||
ICCO_HCSL | Additive Output Supply Current, Per HCSL Bank Enabled |
Includes Output Bank Bias and Load Currents, RT = 50 Ω on all outputs in bank |
68 | 84 | mA | ||
ICCO_CMOS | Additive Output Supply Current, LVCMOS Output Enabled |
200 MHz, CL = 5 pF | Vcco = 3.3 V ± 5% | 9 | 10 | mA | |
Vcco = 2.5 V ± 5% | 7 | 8 | mA | ||||
POWER SUPPLY RIPPLE REJECTION (PSRR) | |||||||
PSRRPECL | Ripple-Induced Phase Spur Level Differential LVPECL Output(3) | 100 kHz, 100 mVpp Ripple Injected on Vcco, Vcco = 2.5 V | 156.25 MHz | -65 | dBc | ||
312.5 MHz | -63 | ||||||
PSRRLVDS | Ripple-Induced Phase Spur Level Differential LVDS Output(3) | 156.25 MHz | -76 | dBc | |||
312.5 MHz | -74 | ||||||
PSRRHCSL | Ripple-Induced Phase Spur Level Differential HCSL Output(3) | 156.25 MHz | -72 | dBc | |||
312.5 MHz | -63 | ||||||
CMOS CONTROL INPUTS (CLKin_SELn, CLKoutX_TYPEn, REFout_EN) | |||||||
VIH | High-Level Input Voltage | 1.6 | Vcc | V | |||
VIL | Low-Level Input Voltage | GND | 0.4 | V | |||
IIH | High-Level Input Current | VIH = Vcc, Internal pull-down resistor | 50 | µA | |||
IIL | Low-Level Input Current | VIL = 0 V, Internal pull-down resistor | -5 | 0.1 | µA | ||
CLOCK INPUTS (CLKin0/CLKin0*, CLKin1/CLKin1*) | |||||||
fCLKin | Input Frequency Range(10) | Functional up to 3.1 GHz Output frequency range and timing specified per output type (refer to LVPECL, LVDS, HCSL, LVCMOS output specifications) |
DC | 3.1 | GHz | ||
VIHD | Differential Input High Voltage | CLKin driven differentially | Vcc | V | |||
VILD | Differential Input Low Voltage | GND | V | ||||
VID | Differential Input Voltage Swing(4) | 0.15 | 1.3 | V | |||
VCMD | Differential Input Common Mode Voltage | VID = 150 mV | 0.25 | Vcc - 1.2 | V | ||
VID = 350 mV | 0.25 | Vcc - 1.1 | |||||
VID = 800 mV | 0.25 | Vcc - 0.9 | |||||
VIH | Single-Ended Input High Voltage | CLKinX driven single-ended (AC or DC coupled), CLKinX* AC coupled to GND or externally biased within VCM range | Vcc | V | |||
VIL | Single-Ended Input Low Voltage | GND | V | ||||
VI_SE | Single-Ended Input Voltage Swing(15)(17) | 0.3 | 2 | Vpp | |||
VCM | Single-Ended Input Common Mode Voltage | 0.25 | Vcc - 1.2 | V | |||
ISOMUX | Mux Isolation, CLKin0 to CLKin1 | fOFFSET > 50 kHz, PCLKinX = 0 dBm | fCLKin0 = 100 MHz | -84 | dBc | ||
fCLKin0 = 200 MHz | -82 | ||||||
fCLKin0 = 500 MHz | -71 | ||||||
fCLKin0 = 1000 MHz | -65 | ||||||
CRYSTAL INTERFACE (OSCin, OSCout) | |||||||
FCLK | External Clock Frequency Range (10) | OSCin driven single-ended, OSCout floating | 250 | MHz | |||
FXTAL | Crystal Frequency Range | Fundamental mode crystal ESR ≤ 200 Ω (10 to 30 MHz) ESR ≤ 125 Ω (30 to 40 MHz) (5) |
10 | 40 | MHz | ||
CIN | OSCin Input Capacitance | 4 | pF | ||||
LVPECL OUTPUTS (CLKoutAn/CLKoutAn*, CLKoutBn/CLKoutBn*) | |||||||
fCLKout_FS | Maximum Output Frequency Full VOD Swing(10)(11) | VOD ≥ 600 mV, RL = 100 Ω differential |
Vcco = 3.3 V ± 5%, RT = 160 Ω to GND |
1.0 | 1.2 | GHz | |
Vcco = 2.5 V ± 5%, RT = 91 Ω to GND |
0.75 | 1.0 | |||||
fCLKout_RS | Maximum Output Frequency Reduced VOD Swing(10)(11) | VOD ≥ 400 mV, RL = 100 Ω differential |
Vcco = 3.3 V ± 5%, RT = 160 Ω to GND |
1.5 | 3.1 | GHz | |
Vcco = 2.5 V ± 5%, RT = 91 Ω to GND |
1.5 | 2.3 | |||||
JitterADD | Additive RMS Jitter, Integration Bandwidth 10 kHz to 20 MHz(10)(6)(16) |
Vcco = 2.5 V ± 5%: RT = 91 Ω to GND, Vcco = 3.3 V ± 5%: RT = 160 Ω to GND, RL = 100 Ω differential |
CLKin: 100 MHz, Slew rate ≥ 3 V/ns |
77 | 98 | fs | |
CLKin: 156.25 MHz, Slew rate ≥ 3 V/ns |
54 | 78 | |||||
JitterADD | Additive RMS Jitter Integration Bandwidth 1 MHz to 20 MHz(6) |
Vcco = 3.3 V, RT = 160 Ω to GND, RL = 100 Ω differential |
CLKin: 100 MHz, Slew rate ≥ 3 V/ns |
59 | fs | ||
CLKin: 156.25 MHz, Slew rate ≥ 2.7 V/ns | 64 | ||||||
CLKin: 625 MHz, Slew rate ≥ 3 V/ns |
30 | ||||||
JitterADD | Additive RMS Jitter with LVPECL clock source from LMK03806(6)(7) | Vcco = 3.3 V, RT = 160 Ω to GND, RL = 100 Ω differential |
CLKin: 156.25 MHz, JSOURCE = 190 fs RMS (10 kHz to 1 MHz) | 20 | fs | ||
CLKin: 156.25 MHz, JSOURCE = 195 fs RMS (12 kHz to 20 MHz) | 51 | ||||||
Noise Floor | Noise Floor fOFFSET ≥ 10 MHz(8)(9) |
Vcco = 3.3 V, RT = 160 Ω to GND, RL = 100 Ω differential |
CLKin: 100 MHz, Slew rate ≥ 3 V/ns |
-162.5 | dBc/Hz | ||
CLKin: 156.25 MHz, Slew rate ≥ 2.7 V/ns | -158.1 | ||||||
CLKin: 625 MHz, Slew rate ≥ 3 V/ns |
-154.4 | ||||||
DUTY | Duty Cycle(10) | 50% input clock duty cycle | 45% | 55% | |||
VOH | Output High Voltage | TA = 25 °C, DC Measurement, RT = 50 Ω to Vcco - 2 V |
Vcco - 1.2 | Vcco - 0.9 | Vcco - 0.7 | V | |
VOL | Output Low Voltage | Vcco - 2.0 | Vcco - 1.75 | Vcco - 1.5 | V | ||
VOD | Output Voltage Swing(4) | 600 | 830 | 1000 | mV | ||
tR | Output Rise Time 20% to 80%(15) |
RT = 160 Ω to GND, Uniform transmission line up to 10 in.with 50-Ω characteristic impedance, RL = 100 Ω differential, CL ≤ 5 pF | 175 | 300 | ps | ||
tF | Output Fall Time 80% to 20%(15) |
175 | 300 | ps | |||
LVDS OUTPUTS (CLKoutAn/CLKoutAn*, CLKoutBn/CLKoutBn*) | |||||||
fCLKout_FS | Maximum Output Frequency Full VOD Swing(10)(11) |
VOD ≥ 250 mV, RL = 100 Ω differential | 1.0 | 1.6 | GHz | ||
fCLKout_RS | Maximum Output Frequency Reduced VOD Swing(10)(11) |
VOD ≥ 200 mV, RL = 100 Ω differential | 1.5 | 2.1 | GHz | ||
JitterADD | Additive RMS Jitter, Integration Bandwidth 10 kHz to 20 MHz(10)(6)(16) |
RL = 100 Ω differential | CLKin: 100 MHz, Slew rate ≥ 3 V/ns |
94 | 115 | fs | |
CLKin: 156.25 MHz, Slew rate ≥ 3 V/ns |
70 | 90 | |||||
JitterADD | Additive RMS Jitter Integration Bandwidth 1 MHz to 20 MHz(6) |
Vcco = 3.3 V, RL = 100 Ω differential |
CLKin: 100 MHz, Slew rate ≥ 3 V/ns |
89 | fs | ||
CLKin: 156.25 MHz, Slew rate ≥ 2.7 V/ns |
77 | ||||||
CLKin: 625 MHz, Slew rate ≥ 3 V/ns |
37 | ||||||
Noise Floor | Noise Floor fOFFSET ≥ 10 MHz(8)(9) |
Vcco = 3.3 V, RL = 100 Ω differential |
CLKin: 100 MHz, Slew rate ≥ 3 V/ns |
-159.5 | dBc/Hz | ||
CLKin: 156.25 MHz, Slew rate ≥ 2.7 V/ns |
-157.0 | ||||||
CLKin: 625 MHz, Slew rate ≥ 3 V/ns |
-152.7 | ||||||
DUTY | Duty Cycle(10) | 50% input clock duty cycle | 45% | 55% | |||
VOD | Output Voltage Swing(4) | TA = 25 °C, DC Measurement, RL = 100 Ω differential |
250 | 400 | 450 | mV | |
ΔVOD | Change in Magnitude of VOD for Complementary Output States | -50 | 50 | mV | |||
VOS | Output Offset Voltage | 1.125 | 1.25 | 1.375 | V | ||
ΔVOS | Change in Magnitude of VOS for Complementary Output States | -35 | 35 | mV | |||
ISA
ISB |
Output Short Circuit Current Single Ended | TA = 25 °C, Single ended outputs shorted to GND |
-24 | 24 | mA | ||
ISAB | Output Short Circuit Current Differential | Complementary outputs tied together | -12 | 12 | mA | ||
tR | Output Rise Time 20% to 80%(15) |
Uniform transmission line up to 10 inches with 50-Ω characteristic impedance, RL = 100 Ω differential, CL ≤ 5 pF | 175 | 300 | ps | ||
tF | Output Fall Time 80% to 20%(15) |
175 | 300 | ps | |||
HCSL OUTPUTS (CLKoutAn/CLKoutAn*, CLKoutBn/CLKoutBn*) | |||||||
fCLKout | Output Frequency Range(10) | RL = 50 Ω to GND, CL ≤ 5 pF | DC | 400 | MHz | ||
JitterADD_PCIe | Additive RMS Phase Jitter for PCIe 3.0(10) | PCIe Gen 3, PLL BW = 2–5 MHz, CDR = 10 MHz |
CLKin: 100 MHz, Slew rate ≥ 0.6 V/ns |
0.03 | 0.15 | ps | |
JitterADD | Additive RMS Jitter Integration Bandwidth 1 MHz to 20 MHz(6) |
Vcco = 3.3 V, RT = 50 Ω to GND |
CLKin: 100 MHz, Slew rate ≥ 3 V/ns |
77 | fs | ||
CLKin: 156.25 MHz, Slew rate ≥ 2.7 V/ns |
86 | ||||||
Noise Floor | Noise Floor fOFFSET ≥ 10 MHz(8)(9) |
Vcco = 3.3 V, RT = 50 Ω to GND |
CLKin: 100 MHz, Slew rate ≥ 3 V/ns |
-161.3 | dBc/Hz | ||
CLKin: 156.25 MHz, Slew rate ≥ 2.7 V/ns |
-156.3 | ||||||
DUTY | Duty Cycle(10) | 50% input clock duty cycle | 45% | 55% | |||
VOH | Output High Voltage | TA = 25 °C, DC Measurement, RT = 50 Ω to GND | 520 | 810 | 920 | mV | |
VOL | Output Low Voltage | -150 | 0.5 | 150 | mV | ||
VCROSS | Absolute Crossing Voltage(10)(12) | RL = 50 Ω to GND, CL ≤ 5 pF | 160 | 350 | 460 | mV | |
ΔVCROSS | Total Variation of VCROSS(10)(12) | 140 | mV | ||||
tR | Output Rise Time 20% to 80%(15)(12) |
250 MHz, Uniform transmission line up to 10 inches with 50-Ω characteristic impedance, RL = 50 Ω to GND, CL ≤ 5 pF | 300 | 500 | ps | ||
tF | Output Fall Time 80% to 20%(15)(12) |
300 | 500 | ps | |||
LVCMOS OUTPUT (REFout) | |||||||
fCLKout | Output Frequency Range(10) | CL ≤ 5 pF | DC | 250 | MHz | ||
JitterADD | Additive RMS Jitter Integration Bandwidth 1 MHz to 20 MHz(6) |
Vcco = 3.3 V, CL ≤ 5 pF | 100 MHz, Input Slew rate ≥ 3 V/ns | 95 | fs | ||
Noise Floor | Noise Floor fOFFSET ≥ 10 MHz(8)(9) |
Vcco = 3.3 V, CL ≤ 5 pF | 100 MHz, Input Slew rate ≥ 3 V/ns | -159.3 | dBc/Hz | ||
DUTY | Duty Cycle(10) | 50% input clock duty cycle | 45% | 55% | |||
VOH | Output High Voltage | 1 mA load | Vcco - 0.1 | V | |||
VOL | Output Low Voltage | 0.1 | V | ||||
IOH | Output High Current (Source) | Vo = Vcco / 2 | Vcco = 3.3 V | 28 | mA | ||
Vcco = 2.5 V | 20 | ||||||
IOL | Output Low Current (Sink) | Vcco = 3.3 V | 28 | mA | |||
Vcco = 2.5 V | 20 | ||||||
tR | Output Rise Time 20% to 80%(15)(12) |
250 MHz, Uniform transmission line up to 10 inches with 50-Ω characteristic impedance, RL = 50 Ω to GND, CL ≤ 5 pF |
225 | 400 | ps | ||
tF | Output Fall Time 80% to 20%(15)(12) |
225 | 400 | ps | |||
tEN | Output Enable Time(13) | CL ≤ 5 pF | 3 | cycles | |||
tDIS | Output Disable Time(13) | 3 | cycles | ||||
PROPAGATION DELAY and OUTPUT SKEW | |||||||
tPD_PECL | Propagation Delay CLKin-to-LVPECL(15) |
RT = 160 Ω to GND, RL = 100 Ω differential, CL ≤ 5 pF |
180 | 360 | 540 | ps | |
tPD_LVDS | Propagation Delay CLKin-to-LVDS(15) |
RL = 100 Ω differential, CL ≤ 5 pF | 200 | 400 | 600 | ps | |
tPD_HCSL | Propagation Delay CLKin-to-HCSL(15)(12) |
RT = 50 Ω to GND, CL ≤ 5 pF | 295 | 590 | 885 | ps | |
tPD_CMOS | Propagation Delay CLKin-to-LVCMOS(15)(12) |
CL ≤ 5 pF | Vcco = 3.3 V | 900 | 1475 | 2300 | ps |
Vcco = 2.5 V | 1000 | 1550 | 2700 | ||||
tSK(O) | Output Skew LVPECL/LVDS/HCSL (10)(12)(14) |
Skew specified between any two CLKouts with the same buffer type. Load conditions per output type are the same as propagation delay specifications. | 30 | 50 | ps | ||
tSK(PP) | Part-to-Part Output Skew LVPECL/LVDS/HCSL (15)(12)(14) |
80 | 120 | ps |
See Note 1 Graph Notes table. | ||
See Note 1 in Graph Notes table | ||
See Notes 2 and 3 in Graph Notes table | ||
See Note 1 in Graph Notes table | ||
See Note 1 in Graph Notes table | ||
See Note 1 in Graph Notes table | ||
See Notes 2 and 3 in Graph Notes table | ||
NOTE | ||||
---|---|---|---|---|
(1) | The typical RMS jitter values in the plots show the total output RMS jitter (JOUT) for each output buffer type and the source clock RMS jitter (JSOURCE). From these values, the Additive RMS Jitter can be calculated as: JADD = SQRT(JOUT2 - JSOURCE2). | |||
(2) | 20 MHz crystal characteristics: Abracon ABL series, AT cut, CL = 18 pF , C0 = 4.4 pF measured (7 pF max), ESR = 8.5 Ω measured (40 Ω max), and Drive Level = 1 mW max (100 µW typical). | |||
(3) | 40 MHz crystal characteristics: Abracon ABLS2 series, AT cut, CL = 18 pF , C0 = 5 pF measured (7 pF max), ESR = 5 Ω measured (40 Ω max), and Drive Level = 1 mW max (100 µW typical). |