JAJSFA5E September 2015 – April 2018 LMK03318
PRODUCTION DATA.
The INT_FLAG register records rising or falling edges on the interrupt sources. The polarity is controlled by the INT_FLAG_POL register. This register is only updated if the INT_EN register bit is set to 1.
Bit # | Field | Type | Reset | EEPROM | Description |
---|---|---|---|---|---|
[7] | LOL_INTR | R | 0 | N | LOL Interrupt. The LOL_INTR bit is set when an edge of the correct polarity is detected on the LOL interrupt source. The LOL_INTR bit is cleared by writing a 0. |
[6] | LOS_INTR | R | 0 | N | LOS Interrupt. The LOS_INTR bit is set when an edge of the correct polarity is detected on the LOS interrupt source. The LOS_INTR bit is cleared by writing a 0. |
[5] | CAL_INTR | R | 0 | N | CAL Interrupt. The CAL_INTR bit is set when an edge of the correct polarity is detected on the CAL interrupt source. The CAL_INTR bit is cleared by writing a 0. |
[4:2] | RSRVD | R | 0 | N | Reserved. |
[1] | SECTOPRI_INTR | R | 0 | N | SECTOPRI Interrupt. The SECTOPRI_INTR bit is set when an edge of the correct polarity is detected on the SECTOPRI interrupt source. The SECTOPRI_INTR bit is cleared by writing a 0. |
[0] | RSRVD | R | 0 | N | Reserved. |