[0] |
OUT_DIV[8] |
RW |
0 |
Y |
Channel's Output Divider Byte 1 (Bit 8). The Channel Divider, OUT_DIV, is a 9-bit divider. The valid register values range from 5-255, which correspond with divide ratios of 6-256. To change the output divider, R23 needs to be programmed first and then R22. This is necessary for the CMOS divider to load the correct divide value. |