JAJSEV6E December 2015 – August 2020 LMR23630
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
HICCUP MODE | ||||||
NOC(1) | Number of cycles that LS current limit is tripped to enter hiccup mode | 64 | Cycles | |||
TOC | Hiccup retry delay time | SOIC package | 5 | ms | ||
WSON package | 10 | |||||
SOFT START | ||||||
TSS | Internal soft-start time | SOIC package, the time of internal reference to increase from 0 V to 1 V | 2 | ms | ||
WSON package, the time of internal reference to increase from 0 V to 1 V | 6 | ms | ||||
POWER GOOD | ||||||
TPGOOD_RISE | Power-good flag rising transition deglitch delay | 150 | μs | |||
TPGOOD_FALL | Power-good flag falling transition deglitch delay | 18 | μs |