JAJSHB7B May 2019 – November 2020 LMR34215-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN | Operating input voltage range | 4.2 | 42 | V | ||
VOUT | Adjustable output voltage regulation(1) | FPWM operation | –1.5% | 1.5% | ||
DMAX | Maximum switch duty cycle(2) | 98% | ||||
VHC | FB pin voltage required to trip short-circuit hiccup mode | 0.4 | V | |||
tHC | Time between current-limit hiccup burst | 94 | ms | |||
tD | Switch voltage dead time | 2 | ns | |||
FsSS | Frequency span of spread spectrum operation | ±4 | % | |||
FrSS | Triangular spread spectrum repetition frequency | 16 | kHz | |||
TSD | Thermal shutdown temperature | Shutdown temperature | 170 | °C | ||
TSD | Thermal shutdown temperature | Recovery temperature | 158 | °C |