JAJSIH9B December 2019 – November 2022 LMR36503
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SOFT START | ||||||
tSS | Time from first SW pulse to VFB at 90%, of VREF | VIN ≥ 3.6 V | 1.95 | 2.58 | 3.2 | ms |
POWER GOOD | ||||||
tRESET_FILTER | Glitch filter time constant for PG function | 15 | 25 | 40 | µs | |
tPGOOD_ACT | Delay time to PG high signal | 1.7 | 1.956 | 2.16 | ms |