JAJSFI5 May 2018 LMX2572LP
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | OUT_FORCE | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 1 | 1 | 0 | 0 | 1 | 0 |
R/W-0h | R/W-0h | R/W-B2h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | R/W | 0h | Program 0h to this field. | |
14 | OUT_FORCE | R/W | 0h | Forces the RF outputs not to be automatically muted during VCO calibration. This bit should be enabled during frequency ramping.
0: Mute setting depends on OUT_MUTE 1: No mute during VCO calibration |
13 - 0 | R/W | B2h | Program B2h to this field. |