JAJSB34I January 2011 – August 2021 LMZ14201H
PRODUCTION DATA
THERMAL METRIC(1) | LMZ14201H | UNIT | ||
---|---|---|---|---|
NDW (TO-PMD) | ||||
7 PINS | ||||
RθJA | Junction-to-ambient thermal resistance | 4 layer printed-circuit-board, 7.62 cm x 7.62 cm (3 in x 3 in) area, 1 oz copper, no air flow | 16 | °C/W |
4 layer printed-circuit-board, 6.35 cm x 6.35 cm (2.5 in x 2.5 in) area, 1 oz copper, no air flow | 18.4 | |||
RθJC(top) | Junction-to-case (top) thermal resistance | 1.9 | °C/W |