JAJSGE7A October 2018 – May 2019 LMZM33604
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
For typical applications, an external feed-forward capacitor, CFF is not required. Applications requiring optimum transient performance can benefit from placing a CFF capacitor in parallel with the top resistor divider, RFBT. The value for CFF can be calculated using Equation 2. The recommended CFF value for 5-V application is 100 pF.