JAJS700Q November 1999 – October 2016 LP2985LV-N
PRODUCTION DATA.
The LP2985LV-N is designed to operate from a minimum input supply voltage of either 2.2 V, or VOUT + VDO, whichever is higher, up to a maximum input supply voltage of 16 V. However, to ensure that the LP2985LV-N output voltage is well regulated, in specification, and that the dynamic performance is optimum, TI recommends a minimum a minimum input supply voltage of at least VOUT + 1 V.
The input supply voltage must be well regulated and free of spurious noise. A minimum capacitor value of 1 µF to be placed within 1 cm of the IN pin. Any good-quality ceramic, tantalum, or film capacitor may be used at the input.